Catalog
CAD (0)
▾
The 824 OT-5e lite is fully hydraulic, 8 ton of force, 24" throat depth, and is powered either by 208, 220, 380, or 480 three phase.
The options available are hand crank, auto feed, and Laser Light.
The OT-5e lite is best suited for mid to high volume parts with fasteners up to 0616 ( M10 ) in mild steel and 0516 ( M6 ) in stainless. This machine is also good for soft aluminum parts with the positive stop feature where force required is less than 1,000 lbs. The 824 OT-5e lite has a 4 station lower turret and two auto feed bowls where you can insert 2 fasteners automatically and two different fasteners manually allowing you to get the benefit of single part handling. Single Part Handling allows you to increase your process flow by inserting four different all with their own pressure settings and only handle the part once. This feature eliminates the bottle neck. Our InsertionLogic software has a built in wizard to quickly guide you through setting up a program based on the fasteners selected and automatically sets force, dwell, eject time, bowl vibration and all other settings needed.
Features and Benefits:
- 4 Station Lower Turret
- 2 Auto Feed Bowls
- Dual Upper Tool Changer
- Full Quality Control- Fastener Length, Fastener Detection
- No Alignment Quick Change Tooling
- Insertion Mapping and Program Storage
- Positive Stop
- TPS, Tooling Protection System
- Single Part Handling
- Batch Counter
Unit of Measure
Force Range |
N/A 1000 to 16000 lbs4.5 to 72 kN |
Force Range - note |
N/A Optional 20,000 lbs. (90kN) modification available |
Throat Depth |
N/A 24 in610 mm |
Stroke Length |
N/A 0 to 8.5 in0 to 220 mm |
Electrical |
N/A 208 to 575V 3 phase - 50 or 60 Hz |
Motor |
N/A 5 HP 3 Phase Low 16 A 208-240 V / High 9.6 A 380-480 V |
Oil Tank Reservoir |
N/A 22 gal83 L |
Speed |
N/A up to 2000 insertions per hour |
Repeatability |
N/A +/- 2% of force setting |
Footprint Dimensions |
N/A 59 x 38 x 94 in1499 x 966 x 2388 mm |
Fastener Range |
N/A 0.256 to 1/2 inM2 to M10 mm |
Clinching Capability |
N/A 22 gage to 11 gage Steel (1mm to 6mm) combined thickness |
Weight |
N/A 3100 lb |
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"