Catalog
CAD (0)
▾
The 618 MSP5e is fully hydraulic, 6 ton of force, 18" throat depth and is powered either by 208, 220, 380, or 480 three phase.
The options available are hand crank, auto feed, and Laser Light.
The 618 MSP5e is best suited for mid to high volume parts with fasteners up to 0616 ( M8 ) in mild steel and 0516 ( M6 ) in stainless. This machine is also good for soft aluminum parts with the positive stop feature where force required is less than 800 lbs. The 618 MSP5e also has a 4 station lower turret where you can insert 1 fastener automatically and three different fasteners manually allowing you to get the benefit of single part handling. Single Part Handling allows you to increase your process flow by inserting four different all with their own pressure settings and only handle the part once. This feature eliminates the bottle neck.
Features and Benefits:
- Optional Positive Stop System
- Modular Auto feed System
- Batch Counter
- Built-in TPS Controls
- Tooling Rack
Unit of Measure
Force Range |
N/A 500 to 12000 lbs2.2 to 53 kN |
Repeatability |
N/A +/- 2% of force setting |
Throat Depth |
N/A 18 in450 mm |
Stroke Length |
N/A 0 to 8.0 in0 to 200 mm |
Adjustable up stroke |
N/A 3/8 to 6 in10 to 150 mm |
Oil Tank Reservoir |
N/A 10 gal39 L |
Hydraulic pump motor |
N/A 2 HP 3 Phase Low 9 A 208-240 V / High 3.7 A 380-480 V |
Electrical |
N/A 200 to 575 V 3 phase - 50 or 60 Hz |
Footprint Dimensions |
N/A 44 x 66 x 92 in1143 x 864 x 2388 mm |
Fastener Range |
N/A 0.256 to 5/16 inM2 to M8 |
Weight |
N/A 1600 lb726 kg |
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"