Catalog
-
Panel to Panel, KEYHOLE® Style – Type SK4F-F
panel-to-panel-keyhole-style-type-sk4f-f
-
SELF-CLINCHING KEYHOLE® FASTENERS - SK4F-F™ - Metric
PEM® KEYHOLE® sheet joining fasteners are designed so that a PC board or panel can be quickly slipped into place and then removed from an assembly by simply sliding the board sideways and lifting it off. PEM KEYHOLE fasteners can save valuable time and dramatically reduce the amount of loose hardware required. Type SK4F-F is designed so that two sheets can be quickly joined flat against each other. Typically, several Type SK4F-F fasteners are used with one standard PEM® threaded Type F flush nut which accepts a screw to secure the sheets against any unwanted movement.
Type SK4F-F - Allows detachable joining of two sheets- Clinch feature mounts fastener permanently into metal sheet.
- Unique barrel design allows for quick “panel-on-panel” attachment and detachment.
- Head is flush or sub-flush with one side of metal sheet.
- Can be clinched into blind hole where concealed-head is required.
- Makes horizontal or vertical component mounting possible.
-
SELF-CLINCHING KEYHOLE® FASTENERS - SK4F-F™ - Unified
PEM® KEYHOLE® sheet joining fasteners are designed so that a PC board or panel can be quickly slipped into place and then removed from an assembly by simply sliding the board sideways and lifting it off. PEM KEYHOLE fasteners can save valuable time and dramatically reduce the amount of loose hardware required. Type SK4F-F is designed so that two sheets can be quickly joined flat against each other. Typically, several Type SK4F-F fasteners are used with one standard PEM® threaded Type F flush nut which accepts a screw to secure the sheets against any unwanted movement.
Type SK4F-F - Allows detachable joining of two sheets- Clinch feature mounts fastener permanently into metal sheet.
- Unique barrel design allows for quick “panel-on-panel” attachment and detachment.
- Head is flush or sub-flush with one side of metal sheet.
- Can be clinched into blind hole where concealed-head is required.
- Makes horizontal or vertical component mounting possible.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"
