Catalog
CAD (0)
▾
Panel to Panel, KEYHOLE® Style – Type SK4-F
panel-to-panel-keyhole-style-type-sk4-f
KEYHOLE® Sheet Joining Fasteners Type SK4-F™ - Unified
SK4-F™ fasteners are designed so that two sheets can be quickly joined flat against each other. Typically, several fasteners are used with one standard PEM® threaded F™ flush nut (PEM® Bulletin F) which accepts a screw to secure the sheets against any unwanted movement.
- Allow detachable spacing of two sheets
- Clinch feature mounts fastener permanently and flush or sub-flush into metal sheet
- Unique barrel design allows for quick “panel-on-panel” attachment and detachment
- Can be clinched into blind hole where concealed head is required
- Makes horizontal or vertical component mounting possible
- SK4-F™ fasteners are now available for installation into stainless steel sheets
KEYHOLE® Sheet Joining Fasteners Type SK4-F™ - Metric
SK4-F™ fasteners are designed so that two sheets can be quickly joined flat against each other. Typically, several fasteners are used with one standard PEM® threaded F™ flush nut (PEM® Bulletin F) which accepts a screw to secure the sheets against any unwanted movement.
- Allow detachable spacing of two sheets
- Clinch feature mounts fastener permanently and flush or sub-flush into metal sheet
- Unique barrel design allows for quick “panel-on-panel” attachment and detachment
- Can be clinched into blind hole where concealed head is required
- Makes horizontal or vertical component mounting possible
- SK4-F™ fasteners are now available for installation into stainless steel sheets
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"