Part # |
Thread Size |
Type |
C Max. |
E + .000 - .010 |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| WN-440-0CU | N/A .112-40 (#4-40) | N/A WN | N/A .172 in | N/A .308 in | N/A Carbon Steel | N/A Copper Flash |
N/A
|
| WN-632-0CU | N/A .138-32 (#6-32) | N/A WN | N/A .192 in | N/A .341 in | N/A Carbon Steel | N/A Copper Flash |
N/A
|
| WN-832-0CU | N/A .164-32 (#8-32) | N/A WN | N/A .217 in | N/A .371 in | N/A Carbon Steel | N/A Copper Flash |
N/A
|
| WN-024-0CU | N/A .190-24 (#10-24) | N/A WN | N/A .249 in | N/A .440 in | N/A Carbon Steel | N/A Copper Flash |
N/A
|
| WN-032-0CU | N/A .190-32 (#10-32) | N/A WN | N/A .249 in | N/A .440 in | N/A Carbon Steel | N/A Copper Flash |
N/A
|
| WN-0420-0CU | N/A .250-20 (1/4-20) | N/A WN | N/A .315 in | N/A .522 in | N/A Carbon Steel | N/A Copper Flash |
N/A
|
| WNS-440-0 | N/A .112-40 (#4-40) | N/A WNS | N/A .172 in | N/A .308 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| WNS-632-0 | N/A .138-32 (#6-32) | N/A WNS | N/A .192 in | N/A .341 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| WNS-832-0 | N/A .164-32 (#8-32) | N/A WNS | N/A .217 in | N/A .371 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| WNS-024-0 | N/A .190-24 (#10-24) | N/A WNS | N/A .249 in | N/A .440 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| WNS-032-0 | N/A .190-32 (#10-32) | N/A WNS | N/A .249 in | N/A .440 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| WNS-0420-0 | N/A .250-20 (1/4-20) | N/A WNS | N/A .315 in | N/A .522 in | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|