• Threads as small as M1.
  • Symmetrical design eliminates the need for orientation.
  • Provides excellent performance in wide range of plastics.
  • Aluminum inserts offer light weight designs.
  • Aluminum inserts offer lead-free alternative.
Type MSI™ microPEM® Inserts for Plastics
Type MSI™ microPEM® Inserts for Plastics_02
Unit of Measure
1 

Part #

Thread Size x Pitch

Style

A ±0.1

E ±0.1

C Max.

Min. Wall Thickness

CAD

MSIA-M1-100 N/A M1 x 0.25 N/A #1 N/A 1 mm N/A 2.1 mm N/A N/A 0.7 mm N/A CAD Icon (for items table)
MSIA-M1-250 N/A M1 x 0.25 N/A #2 N/A 2.5 mm N/A 2.1 mm N/A 1.75 mm N/A 0.7 mm N/A CAD Icon (for items table)
MSIA-M1.2-100 N/A M1.2 x 0.25 N/A #1 N/A 1 mm N/A 2.1 mm N/A N/A 0.7 mm N/A CAD Icon (for items table)
MSIA-M1.2-250 N/A M1.2 x 0.25 N/A #2 N/A 2.5 mm N/A 2.1 mm N/A 1.75 mm N/A 0.7 mm N/A CAD Icon (for items table)
MSIA-M1.4-150 N/A M1.4 x 0.3 N/A #2 N/A 1.5 mm N/A 2.5 mm N/A 2.15 mm N/A 0.8 mm N/A CAD Icon (for items table)
MSIA-M1.4-300 N/A M1.4 x 0.3 N/A #2 N/A 3 mm N/A 2.5 mm N/A 2.15 mm N/A 0.8 mm N/A CAD Icon (for items table)
MSIA-M1.6-150 N/A M1.6 x 0.35 N/A #2 N/A 1.5 mm N/A 2.5 mm N/A 2.15 mm N/A 0.8 mm N/A CAD Icon (for items table)
MSIA-M1.6-300 N/A M1.6 x 0.35 N/A #2 N/A 3 mm N/A 2.5 mm N/A 2.15 mm N/A 0.8 mm N/A CAD Icon (for items table)
MSIB-M1-100 N/A M1 x 0.25 N/A #1 N/A 1 mm N/A 2.1 mm N/A N/A 0.7 mm N/A CAD Icon (for items table)
MSIB-M1-250 N/A M1 x 0.25 N/A #2 N/A 2.5 mm N/A 2.1 mm N/A 1.75 mm N/A 0.7 mm N/A CAD Icon (for items table)
MSIB-M1.2-100 N/A M1.2 x 0.25 N/A #1 N/A 1 mm N/A 2.1 mm N/A N/A 0.7 mm N/A CAD Icon (for items table)
MSIB-M1.2-250 N/A M1.2 x 0.25 N/A #2 N/A 2.5 mm N/A 2.1 mm N/A 1.75 mm N/A 0.7 mm N/A CAD Icon (for items table)
MSIB-M1.4-150 N/A M1.4 x 0.3 N/A #2 N/A 1.5 mm N/A 2.5 mm N/A 2.15 mm N/A 0.8 mm N/A CAD Icon (for items table)
MSIB-M1.4-300 N/A M1.4 x 0.3 N/A #2 N/A 3 mm N/A 2.5 mm N/A 2.15 mm N/A 0.8 mm N/A CAD Icon (for items table)
MSIB-M1.6-150 N/A M1.6 x 0.35 N/A #2 N/A 1.5 mm N/A 2.5 mm N/A 2.15 mm N/A 0.8 mm N/A CAD Icon (for items table)
MSIB-M1.6-300 N/A M1.6 x 0.35 N/A #2 N/A 3 mm N/A 2.5 mm N/A 2.15 mm N/A 0.8 mm N/A CAD Icon (for items table)
MSIA-M2-300 N/A M2 x 0.4 N/A #2 N/A 3 mm N/A 3.2 mm N/A 2.85 mm N/A 1.6 mm N/A CAD Icon (for items table)
MSIB-M2-300 N/A M2 x 0.4 N/A #2 N/A 3 mm N/A 3.2 mm N/A 2.85 mm N/A 1.6 mm N/A CAD Icon (for items table)
MSIA-M2-400 N/A M2 x 0.4 N/A #2 N/A 4 mm N/A 3.2 mm N/A 2.85 mm N/A 1.6 mm N/A CAD Icon (for items table)
MSIB-M2-400 N/A M2 x 0.4 N/A #2 N/A 4 mm N/A 3.2 mm N/A 2.85 mm N/A 1.6 mm N/A CAD Icon (for items table)
Unit of Measure
1