• Stainless steel insert for superior corrosion resistance.
  • Allows near-flush installations with no need for special hole preparations.
Thin head, semihex body, stainless - Type AETHC
Thin Head Semihex Body Threaded Insert - Open End - Metric
Unit of Measure
1 

Part #

Thread Size x Pitch

Grip Range

A ± 0.25

M Ref.

Fastening

Standard Finish

CAD

AETHC-M4-2.5 N/A M4 x 0.7 N/A 0.5 - 2.5 mm N/A 11.1 mm N/A N/A Uninstalled N/A Passivated N/A CAD Icon (for items table)
AETHC-M4-2.5 N/A M4 x 0.7 N/A 0.5 - 2.5 mm N/A N/A 6.5 mm N/A Installed N/A Passivated N/A CAD Icon (for items table)
AETHC-M5-3.0 N/A M5 x 0.8 N/A 0.50 - 3.0 mm N/A 12.4 mm N/A N/A Uninstalled N/A Passivated N/A CAD Icon (for items table)
AETHC-M5-3.0 N/A M5 x 0.8 N/A 0.5 - 3.0 mm N/A N/A 7.55 mm N/A Installed N/A Passivated N/A CAD Icon (for items table)
AETHC-M6-3.0 N/A M6 x 1 N/A 0.5 - 3.0 mm N/A 14.9 mm N/A N/A Uninstalled N/A Passivated N/A CAD Icon (for items table)
AETHC-M6-3.0 N/A M6 x 1 N/A 0.5 - 3.0 mm N/A N/A 7.85 mm N/A Installed N/A Passivated N/A CAD Icon (for items table)
AETHC-M6-5.5 N/A M6 x 1 N/A 3.0 - 5.5 mm N/A 17.4 mm N/A N/A Uninstalled N/A Passivated N/A CAD Icon (for items table)
AETHC-M6-5.5 N/A M6 x 1 N/A 3.0 - 5.5 mm N/A N/A 8.75 mm N/A Installed N/A Passivated N/A CAD Icon (for items table)
AETHC-M8-3.0 N/A M8 x 1.25 N/A 0.5 - 3.0 mm N/A 16.5 mm N/A N/A Uninstalled N/A Passivated N/A CAD Icon (for items table)
AETHC-M8-3.0 N/A M8 x 1.25 N/A 0.5 - 3.0 mm N/A N/A 10.65 mm N/A Installed N/A Passivated N/A CAD Icon (for items table)
Unit of Measure
1