Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.25 |
M Ref. |
Fastening |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AETHC-M4-2.5 | N/A M4 x 0.7 | N/A 0.5 - 2.5 mm | N/A 11.1 mm | N/A | N/A Uninstalled | N/A Passivated |
N/A
|
| AETHC-M4-2.5 | N/A M4 x 0.7 | N/A 0.5 - 2.5 mm | N/A | N/A 6.5 mm | N/A Installed | N/A Passivated |
N/A
|
| AETHC-M5-3.0 | N/A M5 x 0.8 | N/A 0.50 - 3.0 mm | N/A 12.4 mm | N/A | N/A Uninstalled | N/A Passivated |
N/A
|
| AETHC-M5-3.0 | N/A M5 x 0.8 | N/A 0.5 - 3.0 mm | N/A | N/A 7.55 mm | N/A Installed | N/A Passivated |
N/A
|
| AETHC-M6-3.0 | N/A M6 x 1 | N/A 0.5 - 3.0 mm | N/A 14.9 mm | N/A | N/A Uninstalled | N/A Passivated |
N/A
|
| AETHC-M6-3.0 | N/A M6 x 1 | N/A 0.5 - 3.0 mm | N/A | N/A 7.85 mm | N/A Installed | N/A Passivated |
N/A
|
| AETHC-M6-5.5 | N/A M6 x 1 | N/A 3.0 - 5.5 mm | N/A 17.4 mm | N/A | N/A Uninstalled | N/A Passivated |
N/A
|
| AETHC-M6-5.5 | N/A M6 x 1 | N/A 3.0 - 5.5 mm | N/A | N/A 8.75 mm | N/A Installed | N/A Passivated |
N/A
|
| AETHC-M8-3.0 | N/A M8 x 1.25 | N/A 0.5 - 3.0 mm | N/A 16.5 mm | N/A | N/A Uninstalled | N/A Passivated |
N/A
|
| AETHC-M8-3.0 | N/A M8 x 1.25 | N/A 0.5 - 3.0 mm | N/A | N/A 10.65 mm | N/A Installed | N/A Passivated |
N/A
|