• Allows near-flush installations with no need for special hole preparations.
  • Standard material: Low Carbon Steel.
  • Materials available on special order: 300 Series Stainless Steel, Alloy No. 260 Brass, 6053-T4 or 6061-T4 Aluminum.
Thin head, round body – Type AETR
Thin Head Round Body Threaded Insert - Open End - Metric 2
Unit of Measure
1 2 

Part #

Thread Size x Pitch

Grip Range

A ± 0.25

M Ref.

Hole Size in Sheet + 0.1

Fastening

Standard Finish

CAD

AETRS-M3-2.0ZI N/A M3 x 0.5 N/A 0.50 - 2.00 mm N/A 10.05 mm N/A N/A 5 mm N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M3-2.0ZI N/A M3 x 0.5 N/A 0.50 - 2.00 mm N/A N/A 6.30 mm N/A 5 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M4-2.5ZI N/A M4 x 0.7 N/A 0.50 - 2.50 mm N/A 11.1 mm N/A N/A 6 mm N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M4-2.5ZI N/A M4 x 0.7 N/A 0.50 - 2.50 mm N/A N/A 6.5 mm N/A 6 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M5-3.0ZI N/A M5 x 0.8 N/A 0.50 - 3.00 mm N/A 12.4 mm N/A N/A 7.00 mm N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M5-3.0ZI N/A M5 x 0.8 N/A 0.50 - 3.00 mm N/A N/A 6.95 mm N/A 7.00 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M5-5.5ZI N/A M5 x 0.8 N/A 3.00 - 5.50 mm N/A 14.9 mm N/A N/A 7.00 mm N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M5-5.5ZI N/A M5 x 0.8 N/A 3.00 - 5.50 mm N/A N/A 6.95 mm N/A 7.00 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M6-3.0ZI N/A M6 x 1 N/A 0.50 - 3.00 mm N/A 14.9 mm N/A N/A 9.00 mm N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M6-3.0ZI N/A M6 x 1 N/A 0.50 - 3.00 mm N/A N/A 8.75 mm N/A 9.00 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M6-5.5ZI N/A M6 x 1 N/A 3.00 - 5.50 mm N/A 17.4 mm N/A N/A 9.00 mm N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M6-5.5ZI N/A M6 x 1 N/A 3.00 - 5.50 mm N/A N/A 8.75 mm N/A 9.00 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M8-3.0ZI N/A M8 x 1.25 N/A 0.50 - 3.00 mm N/A 16.5 mm N/A N/A 11.00 mm N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M8-3.0ZI N/A M8 x 1.25 N/A 0.50 - 3.00 mm N/A N/A 9.65 mm N/A 11.00 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M8-5.5ZI N/A M8 x 1.25 N/A 3.00 - 5.50 mm N/A 19.00 mm N/A N/A 11.00 mm N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M8-5.5ZI N/A M8 x 1.25 N/A 3.00 - 5.50 mm N/A N/A 9.65 mm N/A 11.00 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M10-3.5ZI N/A M10 x 1.5 N/A 0.70 - 3.50 mm N/A 20.30 mm N/A N/A 13.00 mm N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M10-3.5ZI N/A M10 x 1.5 N/A 0.70 - 3.50 mm N/A N/A 12.25 mm N/A 13.00 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AETRS-M3-2.0ZN N/A M3 x 0.5 N/A 0.50 - 2.00 mm N/A 10.05 mm N/A N/A 5 mm N/A Uninstalled N/A Zinc Nickel N/A CAD Icon (for items table)
AETRS-M3-2.0ZN N/A M3 x 0.5 N/A 0.50 - 2.00 mm N/A N/A 6.30 mm N/A 5 mm N/A Installed N/A Zinc Nickel N/A CAD Icon (for items table)
AETRS-M4-2.5ZN N/A M4 x 0.7 N/A 0.50 - 2.50 mm N/A 11.1 mm N/A N/A 6 mm N/A Uninstalled N/A Zinc Nickel N/A CAD Icon (for items table)
AETRS-M4-2.5ZN N/A M4 x 0.7 N/A 0.50 - 2.50 mm N/A N/A 6.5 mm N/A 6 mm N/A Installed N/A Zinc Nickel N/A CAD Icon (for items table)
AETRS-M5-3.0ZN N/A M5 x 0.8 N/A 0.50 - 3.00 mm N/A 12.4 mm N/A N/A 7.00 mm N/A Uninstalled N/A Zinc Nickel N/A CAD Icon (for items table)
AETRS-M5-3.0ZN N/A M5 x 0.8 N/A 0.50 - 3.00 mm N/A N/A 6.95 mm N/A 7.00 mm N/A Installed N/A Zinc Nickel N/A CAD Icon (for items table)
AETRS-M5-5.5ZN N/A M5 x 0.8 N/A 3.00 - 5.50 mm N/A 14.9 mm N/A N/A 7.00 mm N/A Uninstalled N/A Zinc Nickel N/A CAD Icon (for items table)
Unit of Measure
1 2