No matter how sophisticated or advanced, electronic components must be attached reliably and securely if they are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs.

Threaded broaching studs for use as solderable connectors or as permanently mounted studs on PC boards.
Studs, broaching – KFH
2Broaching Studs - Types KFH 2
Unit of Measure
1 

Part #

Thread Size x Pitch

L - Length ± 0.25

Hole Size in Sheet + 0.08

H ± 0.25

Standard Finish

Optional Finish

CAD

KFH-M3-6ET N/A M3 x 0.5 N/A 6 mm N/A 3.0 mm N/A 4.58 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M4-6ET N/A M4 x 0.7 N/A 6 mm N/A 4.20 mm N/A 5.74 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M5-6ET N/A M5 x 0.8 N/A 6 mm N/A 5 mm N/A 6.60 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M3-8ET N/A M3 x 0.5 N/A 8 mm N/A 3.0 mm N/A 4.58 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M4-8ET N/A M4 x 0.7 N/A 8 mm N/A 4.20 mm N/A 5.74 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M5-8ET N/A M5 x 0.8 N/A 8 mm N/A 5 mm N/A 6.60 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M3-10ET N/A M3 x 0.5 N/A 10 mm N/A 3.0 mm N/A 4.58 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M4-10ET N/A M4 x 0.7 N/A 10 mm N/A 4.20 mm N/A 5.74 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M5-10ET N/A M5 x 0.8 N/A 10 mm N/A 5 mm N/A 6.60 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M3-12ET N/A M3 x 0.5 N/A 12 mm N/A 3.0 mm N/A 4.58 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M4-12ET N/A M4 x 0.7 N/A 12 mm N/A 4.20 mm N/A 5.74 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M5-12ET N/A M5 x 0.8 N/A 12 mm N/A 5 mm N/A 6.60 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M3-15ET N/A M3 x 0.5 N/A 15 mm N/A 3.0 mm N/A 4.58 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M4-15ET N/A M4 x 0.7 N/A 15 mm N/A 4.20 mm N/A 5.74 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M5-15ET N/A M5 x 0.8 N/A 15 mm N/A 5 mm N/A 6.60 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M3-18ET N/A M3 x 0.5 N/A 18 mm N/A 3.0 mm N/A 4.58 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M4-18ET N/A M4 x 0.7 N/A 18 mm N/A 4.20 mm N/A 5.74 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-M5-18ET N/A M5 x 0.8 N/A 18 mm N/A 5 mm N/A 6.60 mm N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
Unit of Measure
1