• Designed for superior pullout resistance in plastics and thin sheet metal.
  • Straight shank design uses smaller mounting hole.
  • Other materials available.
NOTE: The Atlas® spin-pull tool is recommended to install straight shank inserts. Material hardness will affect the published grip ranges. Trial installations of this product in your application are recommended. We will be happy to provide samples for this purpose.
Straight shank Insert
Straight Shank Threaded Insert 2
Unit of Measure
1 

Part #

Thread Size

Grip Range

A ± .015

M Ref.

Hole Size in Sheet + .006 - .000

Fastening

Standard Material

CAD

AES10P175ZYR N/A #10-32 N/A .020 - .175 in N/A .781 in N/A .425 in N/A .273 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES10P175ZYR N/A #10-32 N/A .020 - .175 in N/A .781 in N/A .425 in N/A .273 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES10P320ZYR N/A #10-32 N/A .175 - .320 in N/A .921 in N/A .425 in N/A .273 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES10P320ZYR N/A #10-32 N/A .175 - .320 in N/A .921 in N/A .425 in N/A .273 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25P280ZYR N/A 1/4-20 N/A .020 - .280 in N/A 1.00 in N/A .505 in N/A .347 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25P280ZYR N/A 1/4-20 N/A .020 - .280 in N/A 1.00 in N/A .505 in N/A .347 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25P500ZYR N/A 1/4-20 N/A .280 - .500 in N/A 1.234 in N/A .505 in N/A .347 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES25P500ZYR N/A 1/4-20 N/A .280 - .500 in N/A 1.234 in N/A .505 in N/A .347 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31P280ZYR N/A 5/16-18 N/A .020 - .280 in N/A 1.141 in N/A .570 in N/A .438 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31P280ZYR N/A 5/16-18 N/A .020 - .280 in N/A 1.141 in N/A .570 in N/A .438 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31P500ZYR N/A 5/16-18 N/A .280 - .500 in N/A 1.141 in N/A .570 in N/A .438 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES31P500ZYR N/A 5/16-18 N/A .280 - .500 in N/A 1.141 in N/A .570 in N/A .438 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES37P280ZYR N/A 3/8-16 N/A .020 - .280 in N/A 1.218 in N/A .605 in N/A .515 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES37P280ZYR N/A 3/8-16 N/A .020 - .280 in N/A 1.218 in N/A .605 in N/A .515 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AES37P500ZYR N/A 3/8-16 N/A .280 - .500 in N/A 1.437 in N/A .605 in N/A .515 in N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AES37P500ZYR N/A 3/8-16 N/A .280 - .500 in N/A 1.437 in N/A .605 in N/A .515 in N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
Unit of Measure
1