Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Hole Size in Sheet + 0.15 |
Fastening |
Standard Material |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESM6P7.1ZYR | N/A M6 x 1 | N/A 0.50 - 7.10 mm | N/A 25.40 mm | N/A 12.80 mm | N/A 8.80 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM6P7.1ZYR | N/A M6 x 1 | N/A 0.50 - 7.10 mm | N/A 25.40 mm | N/A 12.80 mm | N/A 8.80 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM6P12.7ZYR | N/A M6 x 1 | N/A 7.10 - 12.70 mm | N/A 31.32 mm | N/A 12.80 mm | N/A 8.80 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM6P12.7ZYR | N/A M6 x 1 | N/A 7.10 - 12.70 mm | N/A 31.32 mm | N/A 12.80 mm | N/A 8.80 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM8P7.1ZYR | N/A M8 x 1.25 | N/A 0.50 - 7.10 mm | N/A 28.95 mm | N/A 14.47 mm | N/A 11.11 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM8P7.1ZYR | N/A M8 x 1.25 | N/A 0.50 - 7.10 mm | N/A 28.95 mm | N/A 14.47 mm | N/A 11.11 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM8P12.7ZYR | N/A M8 x 1.25 | N/A 7.10 - 12.70 mm | N/A 34.90 mm | N/A 14.47 mm | N/A 11.11 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM8P12.7ZYR | N/A M8 x 1.25 | N/A 7.10 - 12.70 mm | N/A 34.90 mm | N/A 14.47 mm | N/A 11.11 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM10P7.1ZYR | N/A M10 x 1.5 | N/A 0.50 - 7.10 mm | N/A 30.94 mm | N/A 15.75 mm | N/A 13.07 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM10P7.1ZYR | N/A M10 x 1.5 | N/A 0.50 - 7.10 mm | N/A 30.94 mm | N/A 15.75 mm | N/A 13.07 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM10P12.7ZYR | N/A M10 x 1.5 | N/A 7.10 - 12.70 mm | N/A 36.50 mm | N/A 15.75 mm | N/A 13.07 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM10P12.7ZYR | N/A M10 x 1.5 | N/A 7.10 - 12.70 mm | N/A 36.50 mm | N/A 15.75 mm | N/A 13.07 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|