• Designed for superior pullout resistance in plastics and thin sheet metal.
  • Straight shank design uses smaller mounting hole.
  • Other materials available.
NOTE: The Atlas® spin-pull tool is recommended to install straight shank inserts. Material hardness will affect the published grip ranges. Trial installations of this product in your application are recommended. We will be happy to provide samples for this purpose.
Straight shank Insert
Straight Shank Threaded Insert 2
Unit of Measure
1 

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Hole Size in Sheet + 0.15

Fastening

Standard Material

CAD

AESM6P7.1ZYR N/A M6 x 1 N/A 0.50 - 7.10 mm N/A 25.40 mm N/A 12.80 mm N/A 8.80 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM6P7.1ZYR N/A M6 x 1 N/A 0.50 - 7.10 mm N/A 25.40 mm N/A 12.80 mm N/A 8.80 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM6P12.7ZYR N/A M6 x 1 N/A 7.10 - 12.70 mm N/A 31.32 mm N/A 12.80 mm N/A 8.80 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM6P12.7ZYR N/A M6 x 1 N/A 7.10 - 12.70 mm N/A 31.32 mm N/A 12.80 mm N/A 8.80 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8P7.1ZYR N/A M8 x 1.25 N/A 0.50 - 7.10 mm N/A 28.95 mm N/A 14.47 mm N/A 11.11 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8P7.1ZYR N/A M8 x 1.25 N/A 0.50 - 7.10 mm N/A 28.95 mm N/A 14.47 mm N/A 11.11 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8P12.7ZYR N/A M8 x 1.25 N/A 7.10 - 12.70 mm N/A 34.90 mm N/A 14.47 mm N/A 11.11 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8P12.7ZYR N/A M8 x 1.25 N/A 7.10 - 12.70 mm N/A 34.90 mm N/A 14.47 mm N/A 11.11 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM10P7.1ZYR N/A M10 x 1.5 N/A 0.50 - 7.10 mm N/A 30.94 mm N/A 15.75 mm N/A 13.07 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM10P7.1ZYR N/A M10 x 1.5 N/A 0.50 - 7.10 mm N/A 30.94 mm N/A 15.75 mm N/A 13.07 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM10P12.7ZYR N/A M10 x 1.5 N/A 7.10 - 12.70 mm N/A 36.50 mm N/A 15.75 mm N/A 13.07 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM10P12.7ZYR N/A M10 x 1.5 N/A 7.10 - 12.70 mm N/A 36.50 mm N/A 15.75 mm N/A 13.07 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
Unit of Measure
1