Type KFE and KFSE - Broaching standoffs, threaded or unthreaded for stacking or spacing.
Standoffs, broaching – KFE, KFSE
Broaching Standoffs - Types KFE, KFSE 2
Unit of Measure
1 2 3 

Part #

Thread Size

Thru Hole + .004 -.003

Hole Size in Sheet + .003 - .000

C ± .003

L - Length ± .005

Fastener Material

Standard Finish

Optional Finish

CAD

KFE-440-4ET N/A .112-40 (#4-40) N/A N/A .166 in N/A .184 in N/A .125 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-632-4ET N/A .138-32 (#6-32) N/A N/A .213 in N/A .231 in N/A .125 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-116-4ET N/A N/A .116 in N/A .166 in N/A .184 in N/A .125 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-143-4ET N/A N/A .143 in N/A .213 in N/A .231 in N/A .125 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-440-8ET N/A .112-40 (#4-40) N/A N/A .166 in N/A .184 in N/A .250 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-632-8ET N/A .138-32 (#6-32) N/A N/A .213 in N/A .231 in N/A .250 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-116-8ET N/A N/A .116 in N/A .166 in N/A .184 in N/A .250 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-143-8ET N/A N/A .143 in N/A .213 in N/A .231 in N/A .250 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-440-12ET N/A .112-40 (#4-40) N/A N/A .166 in N/A .184 in N/A .375 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-632-12ET N/A .138-32 (#6-32) N/A N/A .213 in N/A .231 in N/A .375 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-116-12ET N/A N/A .116 in N/A .166 in N/A .184 in N/A .375 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-143-12ET N/A N/A .143 in N/A .213 in N/A .231 in N/A .375 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-440-16ET N/A .112-40 (#4-40) N/A N/A .166 in N/A .184 in N/A .500 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-632-16ET N/A .138-32 (#6-32) N/A N/A .213 in N/A .231 in N/A .500 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-116-16ET N/A N/A .116 in N/A .166 in N/A .184 in N/A .500 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-143-16ET N/A N/A .143 in N/A .213 in N/A .231 in N/A .500 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-440-20ET N/A .112-40 (#4-40) N/A N/A .166 in N/A .184 in N/A .625 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-632-20ET N/A .138-32 (#6-32) N/A N/A .213 in N/A .231 in N/A .625 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-116-20ET N/A N/A .116 in N/A .166 in N/A .184 in N/A .625 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-143-20ET N/A N/A .143 in N/A .213 in N/A .231 in N/A .625 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-440-24ET N/A .112-40 (#4-40) N/A N/A .166 in N/A .184 in N/A .750 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-632-24ET N/A .138-32 (#6-32) N/A N/A .213 in N/A .231 in N/A .750 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-116-24ET N/A N/A .116 in N/A .166 in N/A .184 in N/A .750 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-143-24ET N/A N/A .143 in N/A .213 in N/A .231 in N/A .750 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFE-632-28ET N/A .138-32 (#6-32) N/A N/A .213 in N/A .231 in N/A .875 in N/A Carbon Steel N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
Unit of Measure
1 2 3