Part # |
Thread Size x Pitch |
Thru Hole + 0.10 -0.08 |
L - Length ± 0.13 |
Hole Size in Sheet + 0.08 |
C ± 0.08 |
Fastener Material |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| KFE-M3-3ET | N/A M3 x 0.5 | N/A | N/A 3 mm | N/A 4.22 mm | N/A 4.68 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-3.6-3ET | N/A | N/A 3.6 mm | N/A 3 mm | N/A 5.41 mm | N/A 5.87 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-4.2-3ET | N/A | N/A 4.2 mm | N/A 3 mm | N/A 6.4 mm | N/A 6.81 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-M3-4ET | N/A M3 x 0.5 | N/A | N/A 4 mm | N/A 4.22 mm | N/A 4.68 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-3.6-4ET | N/A | N/A 3.6 mm | N/A 4 mm | N/A 5.41 mm | N/A 5.87 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-4.2-4ET | N/A | N/A 4.2 mm | N/A 4 mm | N/A 6.4 mm | N/A 6.81 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-M3-6ET | N/A M3 x 0.5 | N/A | N/A 6 mm | N/A 4.22 mm | N/A 4.68 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-3.6-6ET | N/A | N/A 3.6 mm | N/A 6 mm | N/A 5.41 mm | N/A 5.87 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-4.2-6ET | N/A | N/A 4.2 mm | N/A 6 mm | N/A 6.4 mm | N/A 6.81 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-M3-8ET | N/A M3 x 0.5 | N/A | N/A 8 mm | N/A 4.22 mm | N/A 4.68 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-3.6-8ET | N/A | N/A 3.6 mm | N/A 8 mm | N/A 5.41 mm | N/A 5.87 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-4.2-8ET | N/A | N/A 4.2 mm | N/A 8 mm | N/A 6.4 mm | N/A 6.81 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-M3-10ET | N/A M3 x 0.5 | N/A | N/A 10 mm | N/A 4.22 mm | N/A 4.68 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-3.6-10ET | N/A | N/A 3.6 mm | N/A 10 mm | N/A 5.41 mm | N/A 5.87 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-4.2-10ET | N/A | N/A 4.2 mm | N/A 10 mm | N/A 6.4 mm | N/A 6.81 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-M3-12ET | N/A M3 x 0.5 | N/A | N/A 12 mm | N/A 4.22 mm | N/A 4.68 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-3.6-12ET | N/A | N/A 3.6 mm | N/A 12 mm | N/A 5.41 mm | N/A 5.87 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-4.2-12ET | N/A | N/A 4.2 mm | N/A 12 mm | N/A 6.4 mm | N/A 6.81 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-M3-14ET | N/A M3 x 0.5 | N/A | N/A 14 mm | N/A 4.22 mm | N/A 4.68 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-3.6-14ET | N/A | N/A 3.6 mm | N/A 14 mm | N/A 5.41 mm | N/A 5.87 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-4.2-14ET | N/A | N/A 4.2 mm | N/A 14 mm | N/A 6.4 mm | N/A 6.81 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-M3-16ET | N/A M3 x 0.5 | N/A | N/A 16 mm | N/A 4.22 mm | N/A 4.68 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-3.6-16ET | N/A | N/A 3.6 mm | N/A 16 mm | N/A 5.41 mm | N/A 5.87 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFE-4.2-16ET | N/A | N/A 4.2 mm | N/A 16 mm | N/A 6.4 mm | N/A 6.81 mm | N/A Carbon Steel | N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed | N/A |
N/A
|
| KFSE-M3-3 | N/A M3 x 0.5 | N/A | N/A 3 mm | N/A 4.22 mm | N/A 4.68 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 | N/A |
N/A
|