VariMount™ Assembly - Stud with Base Plate
VariMount™ Assembly - Stud with Base Plate_2
Unit of Measure
1 2 

Part #

Thread Size

L ± .015

BPT ± .004

CAD

VM30FH-832-8ZI N/A .164-32 (#8-32) N/A .500 in N/A .048 in N/A CAD Icon (for items table)
VM30FH-832-10ZI N/A .164-32 (#8-32) N/A .625 in N/A .048 in N/A CAD Icon (for items table)
VM30FH-832-12ZI N/A .164-32 (#8-32) N/A .750 in N/A .048 in N/A CAD Icon (for items table)
VM30FH-832-14ZI N/A .164-32 (#8-32) N/A .875 in N/A .048 in N/A CAD Icon (for items table)
VM30FH-832-16ZI N/A .164-32 (#8-32) N/A 1.00 in N/A .048 in N/A CAD Icon (for items table)
VM30FH-832-20ZI N/A .164-32 (#8-32) N/A 1.25 in N/A .048 in N/A CAD Icon (for items table)
VM30FH-032-8ZI N/A .190-32 (#10-32) N/A .500 in N/A .048 in N/A CAD Icon (for items table)
VM30FH-032-10ZI N/A .190-32 (#10-32) N/A .625 in N/A .048 in N/A CAD Icon (for items table)
VM30FH-032-12ZI N/A .190-32 (#10-32) N/A .750 in N/A .048 in N/A CAD Icon (for items table)
VM30FH-032-14ZI N/A .190-32 (#10-32) N/A .875 in N/A .048 in N/A CAD Icon (for items table)
VM30FH-032-16ZI N/A .190-32 (#10-32) N/A 1.00 in N/A .048 in N/A CAD Icon (for items table)
VM30FH-032-20ZI N/A .190-32 (#10-32) N/A 1.25 in N/A .048 in N/A CAD Icon (for items table)
VM30FH-0420-8ZI N/A .250-20 (1/4-20) N/A .500 in N/A .063 in N/A CAD Icon (for items table)
VM30FH-0420-10ZI N/A .250-20 (1/4-20) N/A .625 in N/A .063 in N/A CAD Icon (for items table)
VM30FH-0420-12ZI N/A .250-20 (1/4-20) N/A .750 in N/A .063 in N/A CAD Icon (for items table)
VM30FH-0420-14ZI N/A .250-20 (1/4-20) N/A .875 in N/A .063 in N/A CAD Icon (for items table)
VM30FH-0420-16ZI N/A .250-20 (1/4-20) N/A 1.00 in N/A .063 in N/A CAD Icon (for items table)
VM30FH-0420-20ZI N/A .250-20 (1/4-20) N/A 1.25 in N/A .063 in N/A CAD Icon (for items table)
VM20FH-832-8ZI N/A .164-32 (#8-32) N/A .500 in N/A .048 in N/A CAD Icon (for items table)
VM20FH-832-10ZI N/A .164-32 (#8-32) N/A .625 in N/A .048 in N/A CAD Icon (for items table)
VM20FH-832-12ZI N/A .164-32 (#8-32) N/A .750 in N/A .048 in N/A CAD Icon (for items table)
VM20FH-832-14ZI N/A .164-32 (#8-32) N/A .875 in N/A .048 in N/A CAD Icon (for items table)
VM20FH-832-16ZI N/A .164-32 (#8-32) N/A 1.00 in N/A .048 in N/A CAD Icon (for items table)
VM20FH-832-20ZI N/A .164-32 (#8-32) N/A 1.25 in N/A .048 in N/A CAD Icon (for items table)
VM20FH-032-8ZI N/A .190-32 (#10-32) N/A .500 in N/A .048 in N/A CAD Icon (for items table)
Unit of Measure
1 2