VariMount™ Assembly - Stud with Base Plate
VariMount™ Assembly - Stud with Base Plate_2
Unit of Measure
1 2 

Part #

Thread Size

L ± 0.4

BPT ± 0.1

CAD

VM30FH-M4-10ZI N/A M4 x 0.7 N/A 10 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM30FH-M4-12ZI N/A M4 x 0.7 N/A 12 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM30FH-M4-15ZI N/A M4 x 0.7 N/A 15 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM30FH-M4-18ZI N/A M4 x 0.7 N/A 18 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM30FH-M4-20ZI N/A M4 x 0.7 N/A 20 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM30FH-M4-25ZI N/A M4 x 0.7 N/A 25 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM30FH-M5-10ZI N/A M5 x 0.8 N/A 10 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM30FH-M5-12ZI N/A M5 x 0.8 N/A 12 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM30FH-M5-15ZI N/A M5 x 0.8 N/A 15 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM30FH-M5-18ZI N/A M5 x 0.8 N/A 18 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM30FH-M5-20ZI N/A M5 x 0.8 N/A 20 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM30FH-M5-25ZI N/A M5 x 0.8 N/A 25 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM30FH-M6-10ZI N/A M6 x 1 N/A 10 mm N/A 1.6 mm N/A CAD Icon (for items table)
VM30FH-M6-12ZI N/A M6 x 1 N/A 12 mm N/A 1.6 mm N/A CAD Icon (for items table)
VM30FH-M6-15ZI N/A M6 x 1 N/A 15 mm N/A 1.6 mm N/A CAD Icon (for items table)
VM30FH-M6-18ZI N/A M6 x 1 N/A 18 mm N/A 1.6 mm N/A CAD Icon (for items table)
VM30FH-M6-20ZI N/A M6 x 1 N/A 20 mm N/A 1.6 mm N/A CAD Icon (for items table)
VM30FH-M6-25ZI N/A M6 x 1 N/A 25 mm N/A 1.6 mm N/A CAD Icon (for items table)
VM20FH-M4-10ZI N/A M4 x 0.7 N/A 10 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM20FH-M4-12ZI N/A M4 x 0.7 N/A 12 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM20FH-M4-15ZI N/A M4 x 0.7 N/A 15 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM20FH-M4-18ZI N/A M4 x 0.7 N/A 18 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM20FH-M4-20ZI N/A M4 x 0.7 N/A 20 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM20FH-M4-25ZI N/A M4 x 0.7 N/A 25 mm N/A 1.2 mm N/A CAD Icon (for items table)
VM20FH-M5-10ZI N/A M5 x 0.8 N/A 10 mm N/A 1.2 mm N/A CAD Icon (for items table)
Unit of Measure
1 2