VariMount™ Assembly - Stud with Base Plate
VariMount™ Assembly - Stud with Base Plate_2
Unit of Measure
1 

Part #

Thread Size

L ± .015

BPT ± .004

CAD

VMC30FHP-832-8 N/A .164-32 (#8-32) N/A .500 in N/A .048 in N/A CAD Icon (for items table)
VMC30FHP-832-10 N/A .164-32 (#8-32) N/A .625 in N/A .048 in N/A CAD Icon (for items table)
VMC30FHP-832-12 N/A .164-32 (#8-32) N/A .750 in N/A .048 in N/A CAD Icon (for items table)
VMC30FHP-832-14 N/A .164-32 (#8-32) N/A .875 in N/A .048 in N/A CAD Icon (for items table)
VMC30FHP-832-16 N/A .164-32 (#8-32) N/A 1.00 in N/A .048 in N/A CAD Icon (for items table)
VMC30FHP-832-20 N/A .164-32 (#8-32) N/A 1.25 in N/A .048 in N/A CAD Icon (for items table)
VMC30FHP-032-8 N/A .190-32 (#10-32) N/A .500 in N/A .048 in N/A CAD Icon (for items table)
VMC30FHP-032-10 N/A .190-32 (#10-32) N/A .625 in N/A .048 in N/A CAD Icon (for items table)
VMC30FHP-032-12 N/A .190-32 (#10-32) N/A .750 in N/A .048 in N/A CAD Icon (for items table)
VMC30FHP-032-14 N/A .190-32 (#10-32) N/A .875 in N/A .048 in N/A CAD Icon (for items table)
VMC30FHP-032-16 N/A .190-32 (#10-32) N/A 1.00 in N/A .048 in N/A CAD Icon (for items table)
VMC30FHP-032-20 N/A .190-32 (#10-32) N/A 1.25 in N/A .048 in N/A CAD Icon (for items table)
VMC20FHP-832-8 N/A .164-32 (#8-32) N/A .500 in N/A .048 in N/A CAD Icon (for items table)
VMC20FHP-832-10 N/A .164-32 (#8-32) N/A .625 in N/A .048 in N/A CAD Icon (for items table)
VMC20FHP-832-12 N/A .164-32 (#8-32) N/A .750 in N/A .048 in N/A CAD Icon (for items table)
VMC20FHP-832-14 N/A .164-32 (#8-32) N/A .875 in N/A .048 in N/A CAD Icon (for items table)
VMC20FHP-832-16 N/A .164-32 (#8-32) N/A 1.00 in N/A .048 in N/A CAD Icon (for items table)
VMC20FHP-832-20 N/A .164-32 (#8-32) N/A 1.25 in N/A .048 in N/A CAD Icon (for items table)
VMC20FHP-032-8 N/A .190-32 (#10-32) N/A .500 in N/A .048 in N/A CAD Icon (for items table)
VMC20FHP-032-10 N/A .190-32 (#10-32) N/A .625 in N/A .048 in N/A CAD Icon (for items table)
VMC20FHP-032-12 N/A .190-32 (#10-32) N/A .750 in N/A .048 in N/A CAD Icon (for items table)
VMC20FHP-032-14 N/A .190-32 (#10-32) N/A .875 in N/A .048 in N/A CAD Icon (for items table)
VMC20FHP-032-16 N/A .190-32 (#10-32) N/A 1.00 in N/A .048 in N/A CAD Icon (for items table)
VMC20FHP-032-20 N/A .190-32 (#10-32) N/A 1.25 in N/A .048 in N/A CAD Icon (for items table)
Unit of Measure
1