The PEM® VariMount® fastening system eliminates issues associated with welding. The assembly is comprised of a standard PEM® nut, stud or standoff mounted permanently into a base plate. The assembly can then be fastened or bonded to assorted panel types in a variety of ways.
VariMount® assemblies are available with either steel or stainless steel base plates depending on the fastener that is selected. The VariMount® base plate’s radial holes provide various mounting options. Base plates can also be purchased separately.
Part # |
Thread Size |
BPT ± 0.1 |
E ± 0.25 |
T ± 0.25 |
CAD |
|---|---|---|---|---|---|
| VM30S-M3-1ZI | N/A M3 x 0.5 | N/A 1.2 mm | N/A 6.35 mm | N/A 1.5 mm |
N/A
|
| VM30S-M4-1ZI | N/A M4 x 0.7 | N/A 1.2 mm | N/A 7.87 mm | N/A 2 mm |
N/A
|
| VM30SS-M5-2ZI | N/A M5 x 0.8 | N/A 1.6 mm | N/A 8.64 mm | N/A 2 mm |
N/A
|
| VM20S-M3-1ZI | N/A M3 x 0.5 | N/A 1.2 mm | N/A 6.35 mm | N/A 1.5 mm |
N/A
|
| VM20S-M4-1ZI | N/A M4 x 0.7 | N/A 1.2 mm | N/A 7.87 mm | N/A 2 mm |
N/A
|
| VM20SS-M5-2ZI | N/A M5 x 0.8 | N/A 1.8 mm | N/A 8.64 mm | N/A 2 mm |
N/A
|