The PEM® VariMount® fastening system eliminates issues associated with welding. The assembly is comprised of a standard PEM® nut, stud or standoff mounted permanently into a base plate.  The assembly can then be fastened or bonded to assorted panel types in a variety of ways.


VariMount® assemblies are available with either steel or stainless steel base plates depending on the fastener that is selected.  The VariMount® base plate’s radial holes provide various mounting options.  Base plates can also be purchased separately. 

VariMount™ Assembly - Standard Nut with Base Plate
VariMount™ Assembly - Standard Nut with Base Plate_2
Unit of Measure
1 

Part #

Thread Size

BPT ± 0.1

E ± 0.25

T ± 0.25

CAD

VM30S-M3-1ZI N/A M3 x 0.5 N/A 1.2 mm N/A 6.35 mm N/A 1.5 mm N/A CAD Icon (for items table)
VM30S-M4-1ZI N/A M4 x 0.7 N/A 1.2 mm N/A 7.87 mm N/A 2 mm N/A CAD Icon (for items table)
VM30SS-M5-2ZI N/A M5 x 0.8 N/A 1.6 mm N/A 8.64 mm N/A 2 mm N/A CAD Icon (for items table)
VM20S-M3-1ZI N/A M3 x 0.5 N/A 1.2 mm N/A 6.35 mm N/A 1.5 mm N/A CAD Icon (for items table)
VM20S-M4-1ZI N/A M4 x 0.7 N/A 1.2 mm N/A 7.87 mm N/A 2 mm N/A CAD Icon (for items table)
VM20SS-M5-2ZI N/A M5 x 0.8 N/A 1.8 mm N/A 8.64 mm N/A 2 mm N/A CAD Icon (for items table)
Unit of Measure
1