VariMount™ Assembly - Standard Nut with Base Plate
VariMount™ Assembly - Standard Nut with Base Plate_2
Unit of Measure
1 

Part #

Thread Size

BPT ± .004

E ± .010

T ± .010

CAD

VMC30SP-440-1 N/A .112-40 (#4-40) N/A .048 in N/A .250 in N/A .070 in N/A CAD Icon (for items table)
VMC30SP-632-1 N/A .138-32 (#6-32) N/A .048 in N/A .280 in N/A .070 in N/A CAD Icon (for items table)
VMC30SP-832-1 N/A .164-32 (#8-32) N/A .048 in N/A .310 in N/A .090 in N/A CAD Icon (for items table)
VMC30SP-032-2 N/A .190-32 (#10-32) N/A .063 in N/A .340 in N/A .090 in N/A CAD Icon (for items table)
VMC20SP-440-1 N/A .112-40 (#4-40) N/A .048 in N/A .250 in N/A .070 in N/A CAD Icon (for items table)
VMC20SP-632-1 N/A .138-32 (#6-32) N/A .048 in N/A .280 in N/A .070 in N/A CAD Icon (for items table)
VMC20SP-832-1 N/A .164-32 (#8-32) N/A .048 in N/A .310 in N/A .090 in N/A CAD Icon (for items table)
VMC20SP-032-2 N/A .190-32 (#10-32) N/A .071 in N/A .340 in N/A .090 in N/A CAD Icon (for items table)
Unit of Measure
1