VariMount™ Assembly - Standard Nut with Base Plate
VariMount™ Assembly - Standard Nut with Base Plate_2
Unit of Measure
1 

Part #

Thread Size

BPT ± 0.1

E ± 0.25

T ± 0.25

CAD

VMC30SP-M3-1 N/A M3 x 0.5 N/A 1.2 mm N/A 6.35 mm N/A 1.5 mm N/A CAD Icon (for items table)
VMC30SP-M4-1 N/A M4 x 0.7 N/A 1.2 mm N/A 7.87 mm N/A 2 mm N/A CAD Icon (for items table)
VMC30SP-M5-2 N/A M5 x 0.8 N/A 1.6 mm N/A 8.64 mm N/A 2 mm N/A CAD Icon (for items table)
VMC20SP-M3-1 N/A M3 x 0.5 N/A 1.2 mm N/A 6.35 mm N/A 1.5 mm N/A CAD Icon (for items table)
VMC20SP-M4-1 N/A M4 x 0.7 N/A 1.2 mm N/A 7.87 mm N/A 2 mm N/A CAD Icon (for items table)
VMC20SP-M5-2 N/A M5 x 0.8 N/A 1.8 mm N/A 8.64 mm N/A 2 mm N/A CAD Icon (for items table)
Unit of Measure
1