PEM SNAP-TOP® Standoffs (Types SSA, SSS, SSC) are designed for permanent installation into metal panels or PC boards.

These all-metal standoffs use a spring action to hold PC boards and subassemblies securely, while allowing for quick removal. Screws and other threaded hardware are eliminated. This means less parts to handle during assembly and less risk of damaging delicate circuitry because of loose parts falling into your equipment.

These standoffs are permanently installed in the panel by squeezing them into a properly sized hole using any standard press.
SNAP-TOP® standoffs - SSA, SSC, SSS
Unit of Measure
1 2 

Part #

L - Length ± .005

H ± .005

P ± .005

Standard Material

Standard Finish

CAD

SSA-156-8 N/A .250 in N/A .250 in N/A .141 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
SSA-156-10 N/A .312 in N/A .250 in N/A .141 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
SSA-156-12 N/A .375 in N/A .250 in N/A .141 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
SSA-156-14 N/A .437 in N/A .250 in N/A .141 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
SSA-156-16 N/A .500 in N/A .250 in N/A .141 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
SSA-156-18 N/A .562 in N/A .250 in N/A .141 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
SSA-156-20 N/A .625 in N/A .250 in N/A .141 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
SSA-156-24 N/A .750 in N/A .250 in N/A .141 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
SSA-156-28 N/A .875 in N/A .250 in N/A .141 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
SSA-156-32 N/A 1.00 in N/A .250 in N/A .141 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
SSS-156-8ZI N/A .250 in N/A .250 in N/A .141 in N/A Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SSS-156-10ZI N/A .312 in N/A .250 in N/A .141 in N/A Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SSS-156-12ZI N/A .375 in N/A .250 in N/A .141 in N/A Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SSS-156-14ZI N/A .437 in N/A .250 in N/A .141 in N/A Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SSS-156-16ZI N/A .500 in N/A .250 in N/A .141 in N/A Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SSS-156-18ZI N/A .562 in N/A .250 in N/A .141 in N/A Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SSS-156-20ZI N/A .625 in N/A .250 in N/A .141 in N/A Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SSS-156-24ZI N/A .750 in N/A .250 in N/A .141 in N/A Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SSS-156-28ZI N/A .875 in N/A .250 in N/A .141 in N/A Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SSS-156-32ZI N/A 1.00 in N/A .250 in N/A .141 in N/A Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SSC-156-8 N/A .250 in N/A .250 in N/A .141 in N/A 400 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SSC-156-10 N/A .312 in N/A .250 in N/A .141 in N/A 400 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SSC-156-12 N/A .375 in N/A .250 in N/A .141 in N/A 400 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SSC-156-14 N/A .437 in N/A .250 in N/A .141 in N/A 400 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SSC-156-16 N/A .500 in N/A .250 in N/A .141 in N/A 400 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
1 2