Part # |
L - Length ± .005 |
H ± .005 |
P ± .005 |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|
| SSA-156-8 | N/A .250 in | N/A .250 in | N/A .141 in | N/A Aluminum | N/A Plain |
N/A
|
| SSA-156-10 | N/A .312 in | N/A .250 in | N/A .141 in | N/A Aluminum | N/A Plain |
N/A
|
| SSA-156-12 | N/A .375 in | N/A .250 in | N/A .141 in | N/A Aluminum | N/A Plain |
N/A
|
| SSA-156-14 | N/A .437 in | N/A .250 in | N/A .141 in | N/A Aluminum | N/A Plain |
N/A
|
| SSA-156-16 | N/A .500 in | N/A .250 in | N/A .141 in | N/A Aluminum | N/A Plain |
N/A
|
| SSA-156-18 | N/A .562 in | N/A .250 in | N/A .141 in | N/A Aluminum | N/A Plain |
N/A
|
| SSA-156-20 | N/A .625 in | N/A .250 in | N/A .141 in | N/A Aluminum | N/A Plain |
N/A
|
| SSA-156-24 | N/A .750 in | N/A .250 in | N/A .141 in | N/A Aluminum | N/A Plain |
N/A
|
| SSA-156-28 | N/A .875 in | N/A .250 in | N/A .141 in | N/A Aluminum | N/A Plain |
N/A
|
| SSA-156-32 | N/A 1.00 in | N/A .250 in | N/A .141 in | N/A Aluminum | N/A Plain |
N/A
|
| SSS-156-8ZI | N/A .250 in | N/A .250 in | N/A .141 in | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-156-10ZI | N/A .312 in | N/A .250 in | N/A .141 in | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-156-12ZI | N/A .375 in | N/A .250 in | N/A .141 in | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-156-14ZI | N/A .437 in | N/A .250 in | N/A .141 in | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-156-16ZI | N/A .500 in | N/A .250 in | N/A .141 in | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-156-18ZI | N/A .562 in | N/A .250 in | N/A .141 in | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-156-20ZI | N/A .625 in | N/A .250 in | N/A .141 in | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-156-24ZI | N/A .750 in | N/A .250 in | N/A .141 in | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-156-28ZI | N/A .875 in | N/A .250 in | N/A .141 in | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-156-32ZI | N/A 1.00 in | N/A .250 in | N/A .141 in | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSC-156-8 | N/A .250 in | N/A .250 in | N/A .141 in | N/A 400 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SSC-156-10 | N/A .312 in | N/A .250 in | N/A .141 in | N/A 400 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SSC-156-12 | N/A .375 in | N/A .250 in | N/A .141 in | N/A 400 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SSC-156-14 | N/A .437 in | N/A .250 in | N/A .141 in | N/A 400 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SSC-156-16 | N/A .500 in | N/A .250 in | N/A .141 in | N/A 400 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|