Part # |
L - Length ± 0.13 |
H ± 0.13 |
P ± 0.13 |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|
| SSA-4MM-8 | N/A 8 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Aluminum | N/A Plain |
N/A
|
| SSA-4MM-10 | N/A 10 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Aluminum | N/A Plain |
N/A
|
| SSA-4MM-12 | N/A 12 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Aluminum | N/A Plain |
N/A
|
| SSA-4MM-14 | N/A 14 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Aluminum | N/A Plain |
N/A
|
| SSA-4MM-16 | N/A 16 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Aluminum | N/A Plain |
N/A
|
| SSA-4MM-18 | N/A 18 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Aluminum | N/A Plain |
N/A
|
| SSA-4MM-20 | N/A 20 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Aluminum | N/A Plain |
N/A
|
| SSA-4MM-22 | N/A 22 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Aluminum | N/A Plain |
N/A
|
| SSA-4MM-25 | N/A 25 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Aluminum | N/A Plain |
N/A
|
| SSS-4MM-8ZI | N/A 8 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-4MM-10ZI | N/A 10 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-4MM-12ZI | N/A 12 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-4MM-14ZI | N/A 14 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-4MM-16ZI | N/A 16 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-4MM-18ZI | N/A 18 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-4MM-20ZI | N/A 20 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-4MM-22ZI | N/A 22 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSS-4MM-25ZI | N/A 25 mm | N/A 6.35 mm | N/A 3.58 mm | N/A Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| SSC-4MM-8 | N/A 8 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 400 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SSC-4MM-10 | N/A 10 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 400 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SSC-4MM-12 | N/A 12 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 400 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SSC-4MM-14 | N/A 14 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 400 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SSC-4MM-16 | N/A 16 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 400 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SSC-4MM-18 | N/A 18 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 400 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SSC-4MM-20 | N/A 20 mm | N/A 6.35 mm | N/A 3.58 mm | N/A 400 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|