Type SMTRA ReelFast® R'ANGLE® surface mount fasteners provide strong re-usable threads at right angles to PC boards.

Right angle fastener - SMTRA Metric
Surface Mount R’Angle® Fastener 2
Unit of Measure
1 

Part #

Thread Size x Pitch

L - Length ± 0.13

Hole Size in Sheet + 0.08

A ± 0.15

F - Height ± 0.15

Standard Finish

Optional Finish

CAD

SMTRAM2-6-5ET N/A M2 x 0.4 N/A 5 mm N/A 1.35 mm N/A 5.50 mm N/A 6.00 mm N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
SMTRAM25-6-5ET N/A M2.5 x 0.45 N/A 5 mm N/A 1.35 mm N/A 5.50 mm N/A 6.00 mm N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
SMTRAM3-7-5ET N/A M3 x 0.5 N/A 5 mm N/A 1.35 mm N/A 6.35 mm N/A 7 mm N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
SMTRAM4-9-7ET N/A M4 x 0.7 N/A 7.00 mm N/A 1.35 mm N/A 9.53 mm N/A 9.00 mm N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
Unit of Measure
1