Type SMTRA ReelFast® R'ANGLE® surface mount fasteners provide strong re-usable threads at right angles to PC boards.
Part # |
Thread Size x Pitch |
L - Length ± 0.13 |
Hole Size in Sheet + 0.08 |
A ± 0.15 |
F - Height ± 0.15 |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| SMTRAM2-6-5ET | N/A M2 x 0.4 | N/A 5 mm | N/A 1.35 mm | N/A 5.50 mm | N/A 6.00 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTRAM25-6-5ET | N/A M2.5 x 0.45 | N/A 5 mm | N/A 1.35 mm | N/A 5.50 mm | N/A 6.00 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTRAM3-7-5ET | N/A M3 x 0.5 | N/A 5 mm | N/A 1.35 mm | N/A 6.35 mm | N/A 7 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|
| SMTRAM4-9-7ET | N/A M4 x 0.7 | N/A 7.00 mm | N/A 1.35 mm | N/A 9.53 mm | N/A 9.00 mm | N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed | N/A |
N/A
|