PEM® PFTRCS™ and PFTRFS™ roller bearing fasteners are permanently mounted in sheets as thin as .040” / 1 mm.

  • Support loads while guiding and positioning components
  • Create friction free assemblies
  • Eliminate oil lubricants typically used in drawer slides
  • Eliminate loose hardware needed to assemble drawer slides

PEM® PFTRCS™ self-clinching roller bearing fasteners and PFTRFS™ flaring roller bearing fasteners are easily installed into prepunched or drilled holes.

Self-Clinching Roller Bearing Fasteners - PFTRCS, PFTRFS
Self-Clinching-Roller-Bearing-Fasteners---PFTRC
Unit of Measure
1 

Part #

Fastener Diameter Code

Min. Sheet Thickness Code

Material Roller Bearing

Material Retainer

CAD

PFTRCS-5.0-1.0 N/A 5.0 N/A 1.0 N/A 300 Series Stainless Steel N/A Through Hardened Carbon Steel N/A CAD Icon (for items table)
PFTRCS-9.0-1.0 N/A 9.0 N/A 1.0 N/A 300 Series Stainless Steel N/A Through Hardened Carbon Steel N/A CAD Icon (for items table)
PFTRFS-5.0-1.0 N/A 5.0 N/A 1.0 N/A 300 Series Stainless Steel N/A Through Hardened Carbon Steel N/A CAD Icon (for items table)
PFTRFS-9.0-1.0 N/A 9.0 N/A 1.0 N/A 300 Series Stainless Steel N/A Through Hardened Carbon Steel N/A CAD Icon (for items table)
Unit of Measure
1