For attachment of thin sheets to plastics, common casting materials and other similar base materials. Also available in micro sizes, which are ideal for compact electronics.

Features and Benefits
  • Secure sheets to common magnesium die casting materials such as AZ91D. Also appropriate for attaching panels to plastics such as ABS.
  • Alternative to screws, eliminating the need to tap or use threaded inserts.
  • Tapered tip for easier alignment into base panel.
  • Top sheet can be any material.
  • Low-profile head.
  • Simple, press-in installation. Does not require heat or ultrasonics.
  • Can be installed automatically.
  • TackSert® Pins
    TackSert® Pins
    Unit of Measure
    1 2 

    Part #

    Type

    Top Sheet Hole Size

    Base Panel Hole Size

    C Max.

    H

    L

    T

    CAD

    TKA-10-100 N/A TKA N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm N/A 0.039 in -.002 in 1 mm -0.05 mm N/A 1.2 mm.047 in N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm N/A 0.039 in ±.002 in 1 mm ±0.06 mm N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm N/A CAD Icon (for items table)
    TKA-10-150 N/A TKA N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm N/A 0.039 in -.002 in 1 mm -0.05 mm N/A 1.2 mm.047 in N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm N/A 0.059 in ±.002 in 1.5 mm ±0.06 mm N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm N/A CAD Icon (for items table)
    TKA-10-200 N/A TKA N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm N/A 0.039 in -.002 in 1 mm -0.05 mm N/A 1.2 mm.047 in N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm N/A 0.079 in ±.002 in 2 mm ±0.06 mm N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm N/A CAD Icon (for items table)
    TKA-10-250 N/A TKA N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm N/A 0.039 in -.002 in 1 mm -0.05 mm N/A 1.2 mm.047 in N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm N/A 0.098 in ±.002 in 2.5 mm ±0.06 mm N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm N/A CAD Icon (for items table)
    TKA-10-300 N/A TKA N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm N/A 0.039 in -.002 in 1 mm -0.05 mm N/A 1.2 mm.047 in N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm N/A 0.118 in ±.002 in 3 mm ±0.06 mm N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm N/A CAD Icon (for items table)
    TK4-10-100 N/A TK4 N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm N/A 0.039 in -.002 in 1 mm -0.05 mm N/A 1.2 mm.047 in N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm N/A 0.039 in ±.002 in 1 mm ±0.06 mm N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm N/A CAD Icon (for items table)
    TK4-10-150 N/A TK4 N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm N/A 0.039 in -.002 in 1 mm -0.05 mm N/A 1.2 mm.047 in N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm N/A 0.059 in ±.002 in 1.5 mm ±0.06 mm N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm N/A CAD Icon (for items table)
    TK4-10-200 N/A TK4 N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm N/A 0.039 in -.002 in 1 mm -0.05 mm N/A 1.2 mm.047 in N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm N/A 0.079 in ±.002 in 2 mm ±0.06 mm N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm N/A CAD Icon (for items table)
    TK4-10-250 N/A TK4 N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm N/A 0.039 in -.002 in 1 mm -0.05 mm N/A 1.2 mm.047 in N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm N/A 0.098 in ±.002 in 2.5 mm ±0.06 mm N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm N/A CAD Icon (for items table)
    TK4-10-300 N/A TK4 N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm N/A 0.039 in -.002 in 1 mm -0.05 mm N/A 1.2 mm.047 in N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm N/A 0.118 in ±.002 in 3 mm ±0.06 mm N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm N/A CAD Icon (for items table)
    TK4-25-500 N/A TK4 N/A 0.123 in ±.005 in 3.13 mm ±0.12 mm N/A 0.098 in +.003 in 2.5 mm +0.08 mm N/A 2.88 mm.113 in N/A 0.173 in ±.008 in 4.4 mm ±0.2 mm N/A 0.197 in ±.010 in 5 mm ±0.25 mm N/A 0.032 in ±.006 in 0.8 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-25-600 N/A TK4 N/A 0.123 in ±.005 in 3.13 mm ±0.12 mm N/A 0.098 in +.003 in 2.5 mm +0.08 mm N/A 2.88 mm.113 in N/A 0.173 in ±.008 in 4.4 mm ±0.2 mm N/A 0.236 in ±.010 in 6 mm ±0.25 mm N/A 0.032 in ±.006 in 0.8 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-25-800 N/A TK4 N/A 0.123 in ±.005 in 3.13 mm ±0.12 mm N/A 0.098 in +.003 in 2.5 mm +0.08 mm N/A 2.88 mm.113 in N/A 0.173 in ±.008 in 4.4 mm ±0.2 mm N/A 0.315 in ±.010 in 8 mm ±0.25 mm N/A 0.032 in ±.006 in 0.8 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-25-1000 N/A TK4 N/A 0.123 in ±.005 in 3.13 mm ±0.12 mm N/A 0.098 in +.003 in 2.5 mm +0.08 mm N/A 2.88 mm.113 in N/A 0.173 in ±.008 in 4.4 mm ±0.2 mm N/A 0.394 in ±.010 in 10 mm ±0.25 mm N/A 0.032 in ±.006 in 0.8 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-30-500 N/A TK4 N/A 0.146 in ±.005 in 3.7 mm ±0.12 mm N/A 0.118 in +.003 in 3 mm +0.08 mm N/A 3.4 mm.134 in N/A 0.205 in ±.008 in 5.2 mm ±0.2 mm N/A 0.197 in ±.010 in 5 mm ±0.25 mm N/A 0.04 in ±.006 in 1 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-30-600 N/A TK4 N/A 0.146 in ±.005 in 3.7 mm ±0.12 mm N/A 0.118 in +.003 in 3 mm +0.08 mm N/A 3.4 mm.134 in N/A 0.205 in ±.008 in 5.2 mm ±0.2 mm N/A 0.236 in ±.010 in 6 mm ±0.25 mm N/A 0.04 in ±.006 in 1 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-30-800 N/A TK4 N/A 0.146 in ±.005 in 3.7 mm ±0.12 mm N/A 0.118 in +.003 in 3 mm +0.08 mm N/A 3.4 mm.134 in N/A 0.205 in ±.008 in 5.2 mm ±0.2 mm N/A 0.315 in ±.010 in 8 mm ±0.25 mm N/A 0.04 in ±.006 in 1 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-30-1000 N/A TK4 N/A 0.146 in ±.005 in 3.7 mm ±0.12 mm N/A 0.118 in +.003 in 3 mm +0.08 mm N/A 3.4 mm.134 in N/A 0.205 in ±.008 in 5.2 mm ±0.2 mm N/A 0.394 in ±.010 in 10 mm ±0.25 mm N/A 0.04 in ±.006 in 1 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-35-600 N/A TK4 N/A 0.168 in ±.005 in 4.27 mm ±0.12 mm N/A 0.138 in +.003 in 3.5 mm +0.08 mm N/A 3.92 mm.154 in N/A 0.24 in ±.008 in 6.1 mm ±0.2 mm N/A 0.236 in ±.010 in 6 mm ±0.25 mm N/A 0.047 in ±.006 in 1.2 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-35-800 N/A TK4 N/A 0.168 in ±.005 in 4.27 mm ±0.12 mm N/A 0.138 in +.003 in 3.5 mm +0.08 mm N/A 3.92 mm.154 in N/A 0.24 in ±.008 in 6.1 mm ±0.2 mm N/A 0.315 in ±.010 in 8 mm ±0.25 mm N/A 0.047 in ±.006 in 1.2 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-35-1000 N/A TK4 N/A 0.168 in ±.005 in 4.27 mm ±0.12 mm N/A 0.138 in +.003 in 3.5 mm +0.08 mm N/A 3.92 mm.154 in N/A 0.24 in ±.008 in 6.1 mm ±0.2 mm N/A 0.394 in ±.010 in 10 mm ±0.25 mm N/A 0.047 in ±.006 in 1.2 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-35-1200 N/A TK4 N/A 0.168 in ±.005 in 4.27 mm ±0.12 mm N/A 0.138 in +.003 in 3.5 mm +0.08 mm N/A 3.92 mm.154 in N/A 0.24 in ±.008 in 6.1 mm ±0.2 mm N/A 0.472 in ±.010 in 12 mm ±0.25 mm N/A 0.047 in ±.006 in 1.2 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-40-600 N/A TK4 N/A 0.191 in ±.005 in 4.84 mm ±0.12 mm N/A 0.158 in +.003 in 4 mm +0.08 mm N/A 4.44 mm.175 in N/A 0.276 in ±.008 in 7 mm ±0.2 mm N/A 0.236 in ±.010 in 6 mm ±0.25 mm N/A 0.055 in ±.006 in 1.4 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-40-800 N/A TK4 N/A 0.191 in ±.005 in 4.84 mm ±0.12 mm N/A 0.158 in +.003 in 4 mm +0.08 mm N/A 4.44 mm.175 in N/A 0.276 in ±.008 in 7 mm ±0.2 mm N/A 0.315 in ±.010 in 8 mm ±0.25 mm N/A 0.055 in ±.006 in 1.4 mm ±0.15 mm N/A CAD Icon (for items table)
    TK4-40-1000 N/A TK4 N/A 0.191 in ±.005 in 4.84 mm ±0.12 mm N/A 0.158 in +.003 in 4 mm +0.08 mm N/A 4.44 mm.175 in N/A 0.276 in ±.008 in 7 mm ±0.2 mm N/A 0.394 in ±.010 in 10 mm ±0.25 mm N/A 0.055 in ±.006 in 1.4 mm ±0.15 mm N/A CAD Icon (for items table)
    Unit of Measure
    1 2