• Feature a large diameter, low-profile head and knurled shank.
  • Offers highest all around strength.
Atlas SpinTite® Blind Threaded Rivets
AEL_AEK
Unit of Measure
1 2 

Part #

Thread Size

Grip Range

A ± .015

øD Max.

M Ref.

Hole Size in Sheet + 0.006 - 0.000

Fastening

CAD

AELS8-1032-130 B N/A #10-32 N/A .020 - .130 in N/A .990 in N/A .296 in N/A .845 in N/A .297 in N/A Uninstalled N/A CAD Icon (for items table)
AELS8-1032-130 B N/A #10-32 N/A .020 - .130 in N/A N/A .296 in N/A .845 in N/A .297 in N/A Installed N/A CAD Icon (for items table)
AELS8-1032-225 B N/A #10-32 N/A .130 - .225 in N/A .990 in N/A .296 in N/A .735 in N/A .297 in N/A Uninstalled N/A CAD Icon (for items table)
AELS8-1032-225 B N/A #10-32 N/A .130 - .225 in N/A N/A .296 in N/A .735 in N/A .297 in N/A Installed N/A CAD Icon (for items table)
AELS8-420-165 B N/A 1/4-20 N/A .027 - .165 in N/A 1.190 in N/A .390 in N/A 1.005 in N/A .391 in N/A Uninstalled N/A CAD Icon (for items table)
AELS8-420-165 B N/A 1/4-20 N/A .027 - .165 in N/A N/A .390 in N/A 1.005 in N/A .391 in N/A Installed N/A CAD Icon (for items table)
AELS8-420-260 B N/A 1/4-20 N/A .165 - .260 in N/A 1.190 in N/A .390 in N/A .905 in N/A .391 in N/A Uninstalled N/A CAD Icon (for items table)
AELS8-420-260 B N/A 1/4-20 N/A .165 - .260 in N/A N/A .390 in N/A .905 in N/A .391 in N/A Installed N/A CAD Icon (for items table)
AELS8-518-150 B N/A 5/16-18 N/A .027 - .150 in N/A 1.390 in N/A .530 in N/A 1.175 in N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AELS8-518-150 B N/A 5/16-18 N/A .027 - .150 in N/A N/A .530 in N/A 1.175 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
AELS8-518-312 B N/A 5/16-18 N/A .150 - .312 in N/A 1.390 in N/A .530 in N/A 1.025 in N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AELS8-518-312 B N/A 5/16-18 N/A .150 - .312 in N/A N/A .530 in N/A 1.025 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
AELS8-616-150 B N/A 3/8-16 N/A .027 - .150 in N/A 1.390 in N/A .530 in N/A 1.175 in N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AELS8-616-150 B N/A 3/8-16 N/A .027 - .150 in N/A N/A .530 in N/A 1.175 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
AELS8-616-312 B N/A 3/8-16 N/A .150 - .312 in N/A 1.390 in N/A .530 in N/A 1.025 in N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AELS8-616-312 B N/A 3/8-16 N/A .150 - .312 in N/A N/A .530 in N/A 1.025 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
AELS8-632-130 B N/A #6-32 N/A .080 - .130 in N/A .740 in N/A .265 in N/A .580 in N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AELS8-632-130 B N/A #6-32 N/A .080 - .130 in N/A N/A .265 in N/A .580 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AELS8-632-80 B N/A #6-32 N/A .020 - .080 in N/A .740 in N/A .265 in N/A .640 in N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AELS8-632-80 B N/A #6-32 N/A .020 - .080 in N/A N/A .265 in N/A .640 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AELS8-813-200 B N/A 1/2-13 N/A .063 - .200 in N/A 1.960 in N/A .685 in N/A 1.665 in N/A .688 in N/A Uninstalled N/A CAD Icon (for items table)
AELS8-813-200 B N/A 1/2-13 N/A .063 - .200 in N/A N/A .685 in N/A 1.665 in N/A .688 in N/A Installed N/A CAD Icon (for items table)
AELS8-813-350 B N/A 1/2-13 N/A .200 - .350 in N/A 1.960 in N/A .685 in N/A 1.515 in N/A .688 in N/A Uninstalled N/A CAD Icon (for items table)
AELS8-813-350 B N/A 1/2-13 N/A .200 - .350 in N/A N/A .685 in N/A 1.515 in N/A .688 in N/A Installed N/A CAD Icon (for items table)
AELS8-813-500 B N/A 1/2-13 N/A .350 - .500 in N/A 1.960 in N/A .685 in N/A 1.315 in N/A .688 in N/A Uninstalled N/A CAD Icon (for items table)
Unit of Measure
1 2