Part # |
Thread Size x Pitch |
Type |
L - Length ± 0.13 |
E Nom. |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| STKA-M3-10 | N/A M3 x 0.5 | N/A STKA | N/A 10 mm | N/A 4.74 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M3-12 | N/A M3 x 0.5 | N/A STKA | N/A 12 mm | N/A 4.74 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M3-15 | N/A M3 x 0.5 | N/A STKA | N/A 15 mm | N/A 4.74 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M3-18 | N/A M3 x 0.5 | N/A STKA | N/A 18 mm | N/A 4.74 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M3-3 | N/A M3 x 0.5 | N/A STKA | N/A 3 mm | N/A 4.74 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M3-4 | N/A M3 x 0.5 | N/A STKA | N/A 4 mm | N/A 4.74 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M3-6 | N/A M3 x 0.5 | N/A STKA | N/A 6 mm | N/A 4.74 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M3-8 | N/A M3 x 0.5 | N/A STKA | N/A 8 mm | N/A 4.74 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M4-10 | N/A M4 x 0.7 | N/A STKA | N/A 10 mm | N/A 6.35 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M4-12 | N/A M4 x 0.7 | N/A STKA | N/A 12 mm | N/A 6.35 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M4-15 | N/A M4 x 0.7 | N/A STKA | N/A 15 mm | N/A 6.35 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M4-18 | N/A M4 x 0.7 | N/A STKA | N/A 18 mm | N/A 6.35 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M4-3 | N/A M4 x 0.7 | N/A STKA | N/A 3 mm | N/A 6.35 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M4-4 | N/A M4 x 0.7 | N/A STKA | N/A 4 mm | N/A 6.35 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M4-6 | N/A M4 x 0.7 | N/A STKA | N/A 6 mm | N/A 6.35 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M4-8 | N/A M4 x 0.7 | N/A STKA | N/A 8 mm | N/A 6.35 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M5-10 | N/A M5 x 0.8 | N/A STKA | N/A 10 mm | N/A 7.13 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M5-12 | N/A M5 x 0.8 | N/A STKA | N/A 12 mm | N/A 7.13 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M5-15 | N/A M5 x 0.8 | N/A STKA | N/A 15 mm | N/A 7.13 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M5-18 | N/A M5 x 0.8 | N/A STKA | N/A 18 mm | N/A 7.13 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M5-3 | N/A M5 x 0.8 | N/A STKA | N/A 3 mm | N/A 7.13 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M5-4 | N/A M5 x 0.8 | N/A STKA | N/A 4 mm | N/A 7.13 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M5-6 | N/A M5 x 0.8 | N/A STKA | N/A 6 mm | N/A 7.13 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKA-M5-8 | N/A M5 x 0.8 | N/A STKA | N/A 8 mm | N/A 7.13 mm | N/A Aluminum | N/A Plain |
N/A
|
| STKB-M3-10 | N/A M3 x 0.5 | N/A STKB | N/A 10 mm | N/A 4.74 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|