PEM® KEYHOLE® Standoffs are designed so that a PC board or panel can be quickly slipped into place and then removed from an assembly by simply sliding the board sideways and lifting it off. PEM KEYHOLE fasteners can save valuable time and dramatically reduce the amount of loose hardware required. Type SKC can be used for spacing or hanging of replaceable components. Typically, several SKC standoffs are used with one standard PEM threaded standoff which accepts a screw to secure the board or component against any unwanted movement.

Type SKC - Allows detachable spacing of two sheets
  • Clinch feature mounts fastener permanently into metal sheet.
  • Unique barrel design allows for quick attachment and detachment.
  • Head is flush with one side of metal sheet.
  • Makes horizontal or vertical component mounting possible.
Keyhole® standoffs – SKC
KEYHOLE® Self-clinching Standoffs Type SKC™ 2
Unit of Measure
1 

Part #

A ± .003

L - Length ± .005

M Max.

S ± .003

Standard Material

Standard Finish

CAD

SKC-6060-2 N/A .099 in N/A .063 in N/A .108 in N/A .068 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SKC-6060-4 N/A .099 in N/A .125 in N/A .108 in N/A .068 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SKC-6060-6 N/A .099 in N/A .188 in N/A .108 in N/A .068 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SKC-6060-8 N/A .099 in N/A .250 in N/A .108 in N/A .068 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SKC-6060-10 N/A .099 in N/A .312 in N/A .108 in N/A .068 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SKC-6060-12 N/A .099 in N/A .375 in N/A .108 in N/A .068 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SKC-6060-14 N/A .099 in N/A .437 in N/A .108 in N/A .068 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SKC-6060-16 N/A .099 in N/A .500 in N/A .108 in N/A .068 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SKC-6060-18 N/A .099 in N/A .562 in N/A .108 in N/A .068 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SKC-6060-20 N/A .099 in N/A .625 in N/A .108 in N/A .068 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SKC-6060-24 N/A .099 in N/A .750 in N/A .108 in N/A .068 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SKC-6060-28 N/A .099 in N/A .875 in N/A .108 in N/A .068 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SKC-6060-32 N/A .099 in N/A 1.00 in N/A .108 in N/A .068 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
1