Part # |
A ± 0.08 |
L - Length ± 0.13 |
M Max. |
S ± 0.08 |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| SKC-61.5-2 | N/A 2.51 mm | N/A 2 mm | N/A 2.75 mm | N/A 1.72 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SKC-61.5-4 | N/A 2.51 mm | N/A 4 mm | N/A 2.75 mm | N/A 1.72 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SKC-61.5-6 | N/A 2.51 mm | N/A 6 mm | N/A 2.75 mm | N/A 1.72 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SKC-61.5-8 | N/A 2.51 mm | N/A 8 mm | N/A 2.75 mm | N/A 1.72 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SKC-61.5-10 | N/A 2.51 mm | N/A 10 mm | N/A 2.75 mm | N/A 1.72 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SKC-61.5-12 | N/A 2.51 mm | N/A 12 mm | N/A 2.75 mm | N/A 1.72 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SKC-61.5-14 | N/A 2.51 mm | N/A 14 mm | N/A 2.75 mm | N/A 1.72 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SKC-61.5-16 | N/A 2.51 mm | N/A 16 mm | N/A 2.75 mm | N/A 1.72 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SKC-61.5-18 | N/A 2.51 mm | N/A 18 mm | N/A 2.75 mm | N/A 1.72 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SKC-61.5-20 | N/A 2.51 mm | N/A 20 mm | N/A 2.75 mm | N/A 1.72 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SKC-61.5-22 | N/A 2.51 mm | N/A 22 mm | N/A 2.75 mm | N/A 1.72 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SKC-61.5-25 | N/A 2.51 mm | N/A 25 mm | N/A 2.75 mm | N/A 1.72 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|