Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
øD Max. |
M Ref. |
Fastening |
CAD |
|---|---|---|---|---|---|---|---|
| AEHS8-470-2.0 | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A 9.78 mm | N/A 6.35 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-470-2.0 | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A | N/A 6.35 mm | N/A 7.49 mm | N/A Installed |
N/A
|
| AEHS8-470-3.3 | N/A M4 x 0.7 | N/A 2.00 - 3.30 mm | N/A 11.05 mm | N/A 6.35 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-470-3.3 | N/A M4 x 0.7 | N/A 2.00 - 3.30 mm | N/A | N/A 6.35 mm | N/A 7.49 mm | N/A Installed |
N/A
|
| AEHS8-580-3.3 | N/A M5 x 0.8 | N/A 0.50 - 3.30 mm | N/A 11.05 mm | N/A 7.10 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-580-3.3 | N/A M5 x 0.8 | N/A 0.50 - 3.30 mm | N/A | N/A 7.10 mm | N/A 6.99 mm | N/A Installed |
N/A
|
| AEHS8-580-5.7 | N/A M5 x 0.8 | N/A 3.30 - 5.70 mm | N/A 13.59 mm | N/A 7.10 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-580-5.7 | N/A M5 x 0.8 | N/A 3.30 - 5.70 mm | N/A | N/A 7.10 mm | N/A 6.99 mm | N/A Installed |
N/A
|
| AEHS8-610-4.2 | N/A M6 x 1 | N/A 0.70 - 4.20 mm | N/A 14.86 mm | N/A 9.50 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-610-4.2 | N/A M6 x 1 | N/A 0.70 - 4.20 mm | N/A | N/A 9.50 mm | N/A 10.16 mm | N/A Installed |
N/A
|
| AEHS8-610-6.6 | N/A M6 x 1 | N/A 4.20 - 6.60 mm | N/A 17.4 mm | N/A 9.50 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-610-6.6 | N/A M6 x 1 | N/A 4.20 - 6.60 mm | N/A | N/A 9.50 mm | N/A 10.16 mm | N/A Installed |
N/A
|
| AEHS8-8125-3.8 | N/A M8 x 1.25 | N/A 0.70 - 3.80 mm | N/A 17.4 mm | N/A 12.70 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-8125-3.8 | N/A M8 x 1.25 | N/A 0.70 - 3.80 mm | N/A | N/A 12.70 mm | N/A 13.46 mm | N/A Installed |
N/A
|
| AEHS8-8125-7.9 | N/A M8 x 1.25 | N/A 3.80 - 7.90 mm | N/A 21.46 mm | N/A 12.70 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-8125-7.9 | N/A M8 x 1.25 | N/A 3.80 - 7.90 mm | N/A | N/A 12.70 mm | N/A 13.08 mm | N/A Installed |
N/A
|
| AEHS8-1015-3.8 | N/A M10 x 1.5 | N/A 0.70 - 3.80 mm | N/A 17.4 mm | N/A 12.70 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-1015-3.8 | N/A M10 x 1.5 | N/A 0.70 - 3.80 mm | N/A | N/A 12.70 mm | N/A 13.46 mm | N/A Installed |
N/A
|
| AEHS8-1015-7.9 | N/A M10 x 1.5 | N/A 3.80 - 7.90 mm | N/A 21.46 mm | N/A 12.70 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-1015-7.9 | N/A M10 x 1.5 | N/A 3.80 - 7.90 mm | N/A | N/A 12.70 mm | N/A 13.08 mm | N/A Installed |
N/A
|
| AEHS8-12175-5.1 | N/A M12 x 1.75 | N/A 1.6 - 5.1 mm | N/A 29.21 mm | N/A 17.48 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-12175-5.1 | N/A M12 x 1.75 | N/A 1.6 - 5.1 mm | N/A | N/A 17.48 mm | N/A 24.13 mm | N/A Installed |
N/A
|
| AEHS8-12175-8.9 | N/A M12 x 1.75 | N/A 5.1 - 8.9 mm | N/A 33.02 mm | N/A 17.48 mm | N/A | N/A Uninstalled |
N/A
|
| AEHS8-12175-8.9 | N/A M12 x 1.75 | N/A 5.1 - 8.9 mm | N/A | N/A 17.48 mm | N/A 24.13 mm | N/A Installed |
N/A
|