• Flat head design for high load applications.
  • Semihex body for improved torque-out resistance.
  • Standard material: Low Carbon Steel.
  • Materials available on special order: 300 Series Stainless Steel, Alloy No. 260 Brass, 6053-T4 or 6061-T4 Aluminum.
Flat head , semihex body, hex counterbore – Type AEFH
Flat Head Semihex Body Hex Counterbore Threaded Insert - Open End - Metric 2
Unit of Measure
1 2 3 

Part #

Thread Size x Pitch

Grip Range

A ± 0.25

M Ref.

Fastening

Standard Finish

CAD

AEFHS-M3-2.0ZI N/A M3 x 0.5 N/A 0.50 - 2.00 mm N/A 9.75 mm N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M3-2.0ZI N/A M3 x 0.5 N/A 0.50 - 2.00 mm N/A N/A 6.00 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M4-2.5ZI N/A M4 x 0.7 N/A 0.50 - 2.5 mm N/A 10.75 mm N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M4-2.5ZI N/A M4 x 0.7 N/A 0.50 - 2.5 mm N/A N/A 6.20 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M5-3.0ZI N/A M5 x 0.8 N/A 0.50 - 3.00 mm N/A 12.00 mm N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M5-3.0ZI N/A M5 x 0.8 N/A 0.50 - 3.00 mm N/A N/A 7.55 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M5-5.5ZI N/A M5 x 0.8 N/A 3.00 - 5.50 mm N/A 14.50 mm N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M5-5.5ZI N/A M5 x 0.8 N/A 3.00 - 5.50 mm N/A N/A 6.55 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M6-3.0ZI N/A M6 x 1 N/A 0.50 - 3.00 mm N/A 14.50 mm N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M6-3.0ZI N/A M6 x 1 N/A 0.50 - 3.00 mm N/A N/A 7.85 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M6-5.5ZI N/A M6 x 1 N/A 3.00 - 5.50 mm N/A 17.00 mm N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M6-5.5ZI N/A M6 x 1 N/A 3.00 - 5.50 mm N/A N/A 8.75 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M8-3.0ZI N/A M8 x 1.25 N/A 0.50 - 3.00 mm N/A 16.00 mm N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M8-3.0ZI N/A M8 x 1.25 N/A 0.50 - 3.00 mm N/A N/A 11.15 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M8-5.5ZI N/A M8 x 1.25 N/A 3.00 - 5.50 mm N/A 18.5 mm N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M8-5.5ZI N/A M8 x 1.25 N/A 3.00 - 5.50 mm N/A N/A 11.35 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M10-3.5ZI N/A M10 x 1.5 N/A 0.70 - 3.50 mm N/A 19.75 mm N/A N/A Uninstalled N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M10-3.5ZI N/A M10 x 1.5 N/A 0.70 - 3.50 mm N/A N/A 11.70 mm N/A Installed N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V N/A CAD Icon (for items table)
AEFHS-M3-2.0ZN N/A M3 x 0.5 N/A 0.50 - 2.00 mm N/A 9.75 mm N/A N/A Uninstalled N/A Zinc Nickel N/A CAD Icon (for items table)
AEFHS-M3-2.0ZN N/A M3 x 0.5 N/A 0.50 - 2.00 mm N/A N/A 6.00 mm N/A Installed N/A Zinc Nickel N/A CAD Icon (for items table)
AEFHS-M4-2.5ZN N/A M4 x 0.7 N/A 0.50 - 2.5 mm N/A 10.75 mm N/A N/A Uninstalled N/A Zinc Nickel N/A CAD Icon (for items table)
AEFHS-M4-2.5ZN N/A M4 x 0.7 N/A 0.50 - 2.5 mm N/A N/A 6.20 mm N/A Installed N/A Zinc Nickel N/A CAD Icon (for items table)
AEFHS-M5-3.0ZN N/A M5 x 0.8 N/A 0.50 - 3.00 mm N/A 12.00 mm N/A N/A Uninstalled N/A Zinc Nickel N/A CAD Icon (for items table)
AEFHS-M5-3.0ZN N/A M5 x 0.8 N/A 0.50 - 3.00 mm N/A N/A 7.55 mm N/A Installed N/A Zinc Nickel N/A CAD Icon (for items table)
AEFHS-M5-5.5ZN N/A M5 x 0.8 N/A 3.00 - 5.50 mm N/A 14.50 mm N/A N/A Uninstalled N/A Zinc Nickel N/A CAD Icon (for items table)
Unit of Measure
1 2 3