Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.25 |
M Ref. |
Fastening |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AEFHS-M3-2.0ZI | N/A M3 x 0.5 | N/A 0.50 - 2.00 mm | N/A 9.75 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M3-2.0ZI | N/A M3 x 0.5 | N/A 0.50 - 2.00 mm | N/A | N/A 6.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M4-2.5ZI | N/A M4 x 0.7 | N/A 0.50 - 2.5 mm | N/A 10.75 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M4-2.5ZI | N/A M4 x 0.7 | N/A 0.50 - 2.5 mm | N/A | N/A 6.20 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M5-3.0ZI | N/A M5 x 0.8 | N/A 0.50 - 3.00 mm | N/A 12.00 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M5-3.0ZI | N/A M5 x 0.8 | N/A 0.50 - 3.00 mm | N/A | N/A 7.55 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M5-5.5ZI | N/A M5 x 0.8 | N/A 3.00 - 5.50 mm | N/A 14.50 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M5-5.5ZI | N/A M5 x 0.8 | N/A 3.00 - 5.50 mm | N/A | N/A 6.55 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M6-3.0ZI | N/A M6 x 1 | N/A 0.50 - 3.00 mm | N/A 14.50 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M6-3.0ZI | N/A M6 x 1 | N/A 0.50 - 3.00 mm | N/A | N/A 7.85 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M6-5.5ZI | N/A M6 x 1 | N/A 3.00 - 5.50 mm | N/A 17.00 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M6-5.5ZI | N/A M6 x 1 | N/A 3.00 - 5.50 mm | N/A | N/A 8.75 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M8-3.0ZI | N/A M8 x 1.25 | N/A 0.50 - 3.00 mm | N/A 16.00 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M8-3.0ZI | N/A M8 x 1.25 | N/A 0.50 - 3.00 mm | N/A | N/A 11.15 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M8-5.5ZI | N/A M8 x 1.25 | N/A 3.00 - 5.50 mm | N/A 18.5 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M8-5.5ZI | N/A M8 x 1.25 | N/A 3.00 - 5.50 mm | N/A | N/A 11.35 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M10-3.5ZI | N/A M10 x 1.5 | N/A 0.70 - 3.50 mm | N/A 19.75 mm | N/A | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M10-3.5ZI | N/A M10 x 1.5 | N/A 0.70 - 3.50 mm | N/A | N/A 11.70 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFHS-M3-2.0ZN | N/A M3 x 0.5 | N/A 0.50 - 2.00 mm | N/A 9.75 mm | N/A | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AEFHS-M3-2.0ZN | N/A M3 x 0.5 | N/A 0.50 - 2.00 mm | N/A | N/A 6.00 mm | N/A Installed | N/A Zinc Nickel |
N/A
|
| AEFHS-M4-2.5ZN | N/A M4 x 0.7 | N/A 0.50 - 2.5 mm | N/A 10.75 mm | N/A | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AEFHS-M4-2.5ZN | N/A M4 x 0.7 | N/A 0.50 - 2.5 mm | N/A | N/A 6.20 mm | N/A Installed | N/A Zinc Nickel |
N/A
|
| AEFHS-M5-3.0ZN | N/A M5 x 0.8 | N/A 0.50 - 3.00 mm | N/A 12.00 mm | N/A | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AEFHS-M5-3.0ZN | N/A M5 x 0.8 | N/A 0.50 - 3.00 mm | N/A | N/A 7.55 mm | N/A Installed | N/A Zinc Nickel |
N/A
|
| AEFHS-M5-5.5ZN | N/A M5 x 0.8 | N/A 3.00 - 5.50 mm | N/A 14.50 mm | N/A | N/A Uninstalled | N/A Zinc Nickel |
N/A
|