Part # |
Type |
Top Sheet Hole Size |
Base Panel Hole Size |
C Max. |
H |
L |
T |
CAD |
|---|---|---|---|---|---|---|---|---|
| TKA-10-100 | N/A TKA | N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | N/A 0.039 in -.002 in 1 mm -0.05 mm | N/A 1.2 mm.047 in | N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | N/A 0.039 in ±.002 in 1 mm ±0.06 mm | N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
N/A
|
| TKA-10-150 | N/A TKA | N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | N/A 0.039 in -.002 in 1 mm -0.05 mm | N/A 1.2 mm.047 in | N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | N/A 0.059 in ±.002 in 1.5 mm ±0.06 mm | N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
N/A
|
| TKA-10-200 | N/A TKA | N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | N/A 0.039 in -.002 in 1 mm -0.05 mm | N/A 1.2 mm.047 in | N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | N/A 0.079 in ±.002 in 2 mm ±0.06 mm | N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
N/A
|
| TKA-10-250 | N/A TKA | N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | N/A 0.039 in -.002 in 1 mm -0.05 mm | N/A 1.2 mm.047 in | N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | N/A 0.098 in ±.002 in 2.5 mm ±0.06 mm | N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
N/A
|
| TKA-10-300 | N/A TKA | N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | N/A 0.039 in -.002 in 1 mm -0.05 mm | N/A 1.2 mm.047 in | N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | N/A 0.118 in ±.002 in 3 mm ±0.06 mm | N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
N/A
|
| TK4-10-100 | N/A TK4 | N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | N/A 0.039 in -.002 in 1 mm -0.05 mm | N/A 1.2 mm.047 in | N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | N/A 0.039 in ±.002 in 1 mm ±0.06 mm | N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
N/A
|
| TK4-10-150 | N/A TK4 | N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | N/A 0.039 in -.002 in 1 mm -0.05 mm | N/A 1.2 mm.047 in | N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | N/A 0.059 in ±.002 in 1.5 mm ±0.06 mm | N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
N/A
|
| TK4-10-200 | N/A TK4 | N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | N/A 0.039 in -.002 in 1 mm -0.05 mm | N/A 1.2 mm.047 in | N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | N/A 0.079 in ±.002 in 2 mm ±0.06 mm | N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
N/A
|
| TK4-10-250 | N/A TK4 | N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | N/A 0.039 in -.002 in 1 mm -0.05 mm | N/A 1.2 mm.047 in | N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | N/A 0.098 in ±.002 in 2.5 mm ±0.06 mm | N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
N/A
|
| TK4-10-300 | N/A TK4 | N/A 0.051 in ±.002 in 1.3 mm ±0.05 mm | N/A 0.039 in -.002 in 1 mm -0.05 mm | N/A 1.2 mm.047 in | N/A 0.071 in ±.003 in 1.8 mm ±0.08 mm | N/A 0.118 in ±.002 in 3 mm ±0.06 mm | N/A 0.011 in ±.003 in 0.27 mm ±0.08 mm |
N/A
|
| TK4-25-500 | N/A TK4 | N/A 0.123 in ±.005 in 3.13 mm ±0.12 mm | N/A 0.098 in +.003 in 2.5 mm +0.08 mm | N/A 2.88 mm.113 in | N/A 0.173 in ±.008 in 4.4 mm ±0.2 mm | N/A 0.197 in ±.010 in 5 mm ±0.25 mm | N/A 0.032 in ±.006 in 0.8 mm ±0.15 mm |
N/A
|
| TK4-25-600 | N/A TK4 | N/A 0.123 in ±.005 in 3.13 mm ±0.12 mm | N/A 0.098 in +.003 in 2.5 mm +0.08 mm | N/A 2.88 mm.113 in | N/A 0.173 in ±.008 in 4.4 mm ±0.2 mm | N/A 0.236 in ±.010 in 6 mm ±0.25 mm | N/A 0.032 in ±.006 in 0.8 mm ±0.15 mm |
N/A
|
| TK4-25-800 | N/A TK4 | N/A 0.123 in ±.005 in 3.13 mm ±0.12 mm | N/A 0.098 in +.003 in 2.5 mm +0.08 mm | N/A 2.88 mm.113 in | N/A 0.173 in ±.008 in 4.4 mm ±0.2 mm | N/A 0.315 in ±.010 in 8 mm ±0.25 mm | N/A 0.032 in ±.006 in 0.8 mm ±0.15 mm |
N/A
|
| TK4-25-1000 | N/A TK4 | N/A 0.123 in ±.005 in 3.13 mm ±0.12 mm | N/A 0.098 in +.003 in 2.5 mm +0.08 mm | N/A 2.88 mm.113 in | N/A 0.173 in ±.008 in 4.4 mm ±0.2 mm | N/A 0.394 in ±.010 in 10 mm ±0.25 mm | N/A 0.032 in ±.006 in 0.8 mm ±0.15 mm |
N/A
|
| TK4-30-500 | N/A TK4 | N/A 0.146 in ±.005 in 3.7 mm ±0.12 mm | N/A 0.118 in +.003 in 3 mm +0.08 mm | N/A 3.4 mm.134 in | N/A 0.205 in ±.008 in 5.2 mm ±0.2 mm | N/A 0.197 in ±.010 in 5 mm ±0.25 mm | N/A 0.04 in ±.006 in 1 mm ±0.15 mm |
N/A
|
| TK4-30-600 | N/A TK4 | N/A 0.146 in ±.005 in 3.7 mm ±0.12 mm | N/A 0.118 in +.003 in 3 mm +0.08 mm | N/A 3.4 mm.134 in | N/A 0.205 in ±.008 in 5.2 mm ±0.2 mm | N/A 0.236 in ±.010 in 6 mm ±0.25 mm | N/A 0.04 in ±.006 in 1 mm ±0.15 mm |
N/A
|
| TK4-30-800 | N/A TK4 | N/A 0.146 in ±.005 in 3.7 mm ±0.12 mm | N/A 0.118 in +.003 in 3 mm +0.08 mm | N/A 3.4 mm.134 in | N/A 0.205 in ±.008 in 5.2 mm ±0.2 mm | N/A 0.315 in ±.010 in 8 mm ±0.25 mm | N/A 0.04 in ±.006 in 1 mm ±0.15 mm |
N/A
|
| TK4-30-1000 | N/A TK4 | N/A 0.146 in ±.005 in 3.7 mm ±0.12 mm | N/A 0.118 in +.003 in 3 mm +0.08 mm | N/A 3.4 mm.134 in | N/A 0.205 in ±.008 in 5.2 mm ±0.2 mm | N/A 0.394 in ±.010 in 10 mm ±0.25 mm | N/A 0.04 in ±.006 in 1 mm ±0.15 mm |
N/A
|
| TK4-35-600 | N/A TK4 | N/A 0.168 in ±.005 in 4.27 mm ±0.12 mm | N/A 0.138 in +.003 in 3.5 mm +0.08 mm | N/A 3.92 mm.154 in | N/A 0.24 in ±.008 in 6.1 mm ±0.2 mm | N/A 0.236 in ±.010 in 6 mm ±0.25 mm | N/A 0.047 in ±.006 in 1.2 mm ±0.15 mm |
N/A
|
| TK4-35-800 | N/A TK4 | N/A 0.168 in ±.005 in 4.27 mm ±0.12 mm | N/A 0.138 in +.003 in 3.5 mm +0.08 mm | N/A 3.92 mm.154 in | N/A 0.24 in ±.008 in 6.1 mm ±0.2 mm | N/A 0.315 in ±.010 in 8 mm ±0.25 mm | N/A 0.047 in ±.006 in 1.2 mm ±0.15 mm |
N/A
|
| TK4-35-1000 | N/A TK4 | N/A 0.168 in ±.005 in 4.27 mm ±0.12 mm | N/A 0.138 in +.003 in 3.5 mm +0.08 mm | N/A 3.92 mm.154 in | N/A 0.24 in ±.008 in 6.1 mm ±0.2 mm | N/A 0.394 in ±.010 in 10 mm ±0.25 mm | N/A 0.047 in ±.006 in 1.2 mm ±0.15 mm |
N/A
|
| TK4-35-1200 | N/A TK4 | N/A 0.168 in ±.005 in 4.27 mm ±0.12 mm | N/A 0.138 in +.003 in 3.5 mm +0.08 mm | N/A 3.92 mm.154 in | N/A 0.24 in ±.008 in 6.1 mm ±0.2 mm | N/A 0.472 in ±.010 in 12 mm ±0.25 mm | N/A 0.047 in ±.006 in 1.2 mm ±0.15 mm |
N/A
|
| TK4-40-600 | N/A TK4 | N/A 0.191 in ±.005 in 4.84 mm ±0.12 mm | N/A 0.158 in +.003 in 4 mm +0.08 mm | N/A 4.44 mm.175 in | N/A 0.276 in ±.008 in 7 mm ±0.2 mm | N/A 0.236 in ±.010 in 6 mm ±0.25 mm | N/A 0.055 in ±.006 in 1.4 mm ±0.15 mm |
N/A
|
| TK4-40-800 | N/A TK4 | N/A 0.191 in ±.005 in 4.84 mm ±0.12 mm | N/A 0.158 in +.003 in 4 mm +0.08 mm | N/A 4.44 mm.175 in | N/A 0.276 in ±.008 in 7 mm ±0.2 mm | N/A 0.315 in ±.010 in 8 mm ±0.25 mm | N/A 0.055 in ±.006 in 1.4 mm ±0.15 mm |
N/A
|
| TK4-40-1000 | N/A TK4 | N/A 0.191 in ±.005 in 4.84 mm ±0.12 mm | N/A 0.158 in +.003 in 4 mm +0.08 mm | N/A 4.44 mm.175 in | N/A 0.276 in ±.008 in 7 mm ±0.2 mm | N/A 0.394 in ±.010 in 10 mm ±0.25 mm | N/A 0.055 in ±.006 in 1.4 mm ±0.15 mm |
N/A
|