Part # |
Thread Size x Pitch |
Style |
Shank |
Blind Mounting Hole Diameter + 0.08 |
L - Length + 0.05 –0.13 |
A Max. |
B Max. |
C Max. |
Min. Depth Full Thread F |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CSS-M3-4 | N/A M3 x 0.5 | N/A #1 | N/A Short | N/A 5.41 mm | N/A 4 mm | N/A 1.04 mm | N/A 4.20 mm | N/A 5.39 mm | N/A 5 mm |
N/A
|
| CSS-M4-4 | N/A M4 x 0.7 | N/A #1 | N/A Short | N/A 7.92 mm | N/A 4 mm | N/A 1.04 mm | N/A 6.23 mm | N/A 7.9 mm | N/A 6.5 mm |
N/A
|
| CSS-M5-4 | N/A M5 x 0.8 | N/A #1 | N/A Short | N/A 8.74 mm | N/A 4 mm | N/A 1.04 mm | N/A 7.37 mm | N/A 8.72 mm | N/A 9.6 mm |
N/A
|
| CSS-M3-6 | N/A M3 x 0.5 | N/A #1 | N/A Short | N/A 5.41 mm | N/A 6 mm | N/A 1.04 mm | N/A 4.20 mm | N/A 5.39 mm | N/A 5 mm |
N/A
|
| CSS-M4-6 | N/A M4 x 0.7 | N/A #1 | N/A Short | N/A 7.92 mm | N/A 6 mm | N/A 1.04 mm | N/A 6.23 mm | N/A 7.9 mm | N/A 6.5 mm |
N/A
|
| CSS-M5-6 | N/A M5 x 0.8 | N/A #1 | N/A Short | N/A 8.74 mm | N/A 6 mm | N/A 1.04 mm | N/A 7.37 mm | N/A 8.72 mm | N/A 9.6 mm |
N/A
|
| CSS-M3-8 | N/A M3 x 0.5 | N/A #2 | N/A Short | N/A 5.41 mm | N/A 8 mm | N/A 1.04 mm | N/A 4.20 mm | N/A 5.39 mm | N/A 5 mm |
N/A
|
| CSS-M4-8 | N/A M4 x 0.7 | N/A #2 | N/A Short | N/A 7.92 mm | N/A 8 mm | N/A 1.04 mm | N/A 6.23 mm | N/A 7.9 mm | N/A 6.5 mm |
N/A
|
| CSS-M5-8 | N/A M5 x 0.8 | N/A #1 | N/A Short | N/A 8.74 mm | N/A 8 mm | N/A 1.04 mm | N/A 7.37 mm | N/A 8.72 mm | N/A 9.6 mm |
N/A
|
| CSS-M3-10 | N/A M3 x 0.5 | N/A #3 | N/A Short | N/A 5.41 mm | N/A 10 mm | N/A 1.04 mm | N/A 4.20 mm | N/A 5.39 mm | N/A 5 mm |
N/A
|
| CSS-M4-10 | N/A M4 x 0.7 | N/A #2 | N/A Short | N/A 7.92 mm | N/A 10 mm | N/A 1.04 mm | N/A 6.23 mm | N/A 7.9 mm | N/A 6.5 mm |
N/A
|
| CSS-M5-10 | N/A M5 x 0.8 | N/A #2 | N/A Short | N/A 8.74 mm | N/A 10 mm | N/A 1.04 mm | N/A 7.37 mm | N/A 8.72 mm | N/A 9.6 mm |
N/A
|
| CSS-M3-12 | N/A M3 x 0.5 | N/A #3 | N/A Short | N/A 5.41 mm | N/A 12 mm | N/A 1.04 mm | N/A 4.20 mm | N/A 5.39 mm | N/A 5 mm |
N/A
|
| CSS-M4-12 | N/A M4 x 0.7 | N/A #3 | N/A Short | N/A 7.92 mm | N/A 12 mm | N/A 1.04 mm | N/A 6.23 mm | N/A 7.9 mm | N/A 6.5 mm |
N/A
|
| CSS-M5-12 | N/A M5 x 0.8 | N/A #2 | N/A Short | N/A 8.74 mm | N/A 12 mm | N/A 1.04 mm | N/A 7.37 mm | N/A 8.72 mm | N/A 9.6 mm |
N/A
|
| CSS-M3-16 | N/A M3 x 0.5 | N/A #3 | N/A Short | N/A 5.41 mm | N/A 16 mm | N/A 1.04 mm | N/A 4.20 mm | N/A 5.39 mm | N/A 5 mm |
N/A
|
| CSS-M4-16 | N/A M4 x 0.7 | N/A #3 | N/A Short | N/A 7.92 mm | N/A 16 mm | N/A 1.04 mm | N/A 6.23 mm | N/A 7.9 mm | N/A 6.5 mm |
N/A
|
| CSS-M5-16 | N/A M5 x 0.8 | N/A #3 | N/A Short | N/A 8.74 mm | N/A 16 mm | N/A 1.04 mm | N/A 7.37 mm | N/A 8.72 mm | N/A 9.6 mm |
N/A
|
| CSS-M3-20 | N/A M3 x 0.5 | N/A #3 | N/A Short | N/A 5.41 mm | N/A 20 mm | N/A 1.04 mm | N/A 4.20 mm | N/A 5.39 mm | N/A 5 mm |
N/A
|
| CSS-M4-20 | N/A M4 x 0.7 | N/A #3 | N/A Short | N/A 7.92 mm | N/A 20 mm | N/A 1.04 mm | N/A 6.23 mm | N/A 7.9 mm | N/A 6.5 mm |
N/A
|
| CSS-M5-20 | N/A M5 x 0.8 | N/A #3 | N/A Short | N/A 8.74 mm | N/A 20 mm | N/A 1.04 mm | N/A 7.37 mm | N/A 8.72 mm | N/A 9.6 mm |
N/A
|
| CSS-M3-25 | N/A M3 x 0.5 | N/A #3 | N/A Short | N/A 5.41 mm | N/A 25 mm | N/A 1.04 mm | N/A 4.20 mm | N/A 5.39 mm | N/A 5 mm |
N/A
|
| CSS-M4-25 | N/A M4 x 0.7 | N/A #3 | N/A Short | N/A 7.92 mm | N/A 25 mm | N/A 1.04 mm | N/A 6.23 mm | N/A 7.9 mm | N/A 6.5 mm |
N/A
|
| CSS-M5-25 | N/A M5 x 0.8 | N/A #3 | N/A Short | N/A 8.74 mm | N/A 25 mm | N/A 1.04 mm | N/A 7.37 mm | N/A 8.72 mm | N/A 9.6 mm |
N/A
|
| CSOS-M3-4 | N/A M3 x 0.5 | N/A #1 | N/A Long | N/A 5.41 mm | N/A 4 mm | N/A 1.83 mm | N/A 4.20 mm | N/A 5.39 mm | N/A 5 mm |
N/A
|