These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

Types DSO and DSOS standoffs are available for close-to-edge applications.

If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.

Available in other lengths on special order.
Close to edge standoffs - DSO, DSOS
Threaded Standoffs for Close-To-Edge Applications - Types DSO, DSOS 2
Unit of Measure
1 

Part #

Thread Size

Hole Size in Sheet + .003 - .000

C Max.

H Nom.

L + .002 -.005

Fastener Material

Standard Finish

CAD

DSOS-440-250 N/A .112-40 (#4-40) N/A .166 in N/A .165 in N/A .194 in N/A .250 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
DSOS-440-275 N/A .112-40 (#4-40) N/A .166 in N/A .165 in N/A .194 in N/A .275 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
DSO-440-250ZI N/A .112-40 (#4-40) N/A .166 in N/A .165 in N/A .194 in N/A .250 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
DSO-440-275ZI N/A .112-40 (#4-40) N/A .166 in N/A .165 in N/A .194 in N/A .275 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
Unit of Measure
1