Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.51 |
øD Max. |
M Ref. |
Fastening |
CAD |
|---|---|---|---|---|---|---|---|
| AESS-470-2.0-12.0 | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A 12.45 mm | N/A 6.73 mm | N/A | N/A Uninstalled |
N/A
|
| AESS-470-2.0-12.0 | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A | N/A 6.73 mm | N/A 9.53 mm | N/A Installed |
N/A
|
| AESS-470-3.3-10.7 | N/A M4 x 0.7 | N/A 2.00 - 3.30 mm | N/A 13.72 mm | N/A 6.73 mm | N/A | N/A Uninstalled |
N/A
|
| AESS-470-3.3-10.7 | N/A M4 x 0.7 | N/A 2.00 - 3.30 mm | N/A | N/A 6.73 mm | N/A 9.53 mm | N/A Installed |
N/A
|
| AESS-580-3.3-12.0 | N/A M5 x 0.8 | N/A 0.50 - 3.30 mm | N/A 13.85 mm | N/A 7.52 mm | N/A | N/A Uninstalled |
N/A
|
| AESS-580-3.3-12.0 | N/A M5 x 0.8 | N/A 0.50 - 3.30 mm | N/A | N/A 7.52 mm | N/A 9.78 mm | N/A Installed |
N/A
|
| AESS-580-5.7-9.6 | N/A M5 x 0.8 | N/A 3.30 - 5.70 mm | N/A 16.64 mm | N/A 7.52 mm | N/A | N/A Uninstalled |
N/A
|
| AESS-580-5.7-9.6 | N/A M5 x 0.8 | N/A 3.30 - 5.70 mm | N/A | N/A 7.52 mm | N/A 9.78 mm | N/A Installed |
N/A
|
| AESS-610-4.2-15.0 | N/A M6 x 1 | N/A 0.70 - 4.20 mm | N/A 17.02 mm | N/A 9.91 mm | N/A | N/A Uninstalled |
N/A
|
| AESS-610-4.2-15.0 | N/A M6 x 1 | N/A 0.70 - 4.20 mm | N/A | N/A 9.91 mm | N/A 11.94 mm | N/A Installed |
N/A
|
| AESS-610-6.6-12.6 | N/A M6 x 1 | N/A 4.20 - 6.60 mm | N/A 19.56 mm | N/A 9.91 mm | N/A | N/A Uninstalled |
N/A
|
| AESS-610-6.6-12.6 | N/A M6 x 1 | N/A 4.20 - 6.60 mm | N/A | N/A 9.91 mm | N/A 11.94 mm | N/A Installed |
N/A
|
| AESS-8125-3.8-16.0 | N/A M8 x 1.25 | N/A 0.70 - 3.80 mm | N/A 20.45 mm | N/A 13.46 mm | N/A | N/A Uninstalled |
N/A
|
| AESS-8125-3.8-16.0 | N/A M8 x 1.25 | N/A 0.70 - 3.80 mm | N/A | N/A 13.46 mm | N/A 14.86 mm | N/A Installed |
N/A
|
| AESS-8125-7.9-13 | N/A M8 x 1.25 | N/A 3.80 - 7.90 mm | N/A 23.37 mm | N/A 13.46 mm | N/A | N/A Uninstalled |
N/A
|
| AESS-8125-7.9-13 | N/A M8 x 1.25 | N/A 3.80 - 7.90 mm | N/A | N/A 13.46 mm | N/A 13.72 mm | N/A Installed |
N/A
|
| AESS-1015-3.8-20.0 | N/A M10 x 1.5 | N/A 0.70 - 3.80 mm | N/A 20.45 mm | N/A 13.46 mm | N/A | N/A Uninstalled |
N/A
|
| AESS-1015-3.8-20.0 | N/A M10 x 1.5 | N/A 0.70 - 3.80 mm | N/A | N/A 13.46 mm | N/A 14.86 mm | N/A Installed |
N/A
|
| AESS-1015-7.9-17 | N/A M10 x 1.5 | N/A 3.80 - 7.90 mm | N/A 23.37 mm | N/A 13.46 mm | N/A | N/A Uninstalled |
N/A
|
| AESS-1015-7.9-17 | N/A M10 x 1.5 | N/A 3.80 - 7.90 mm | N/A | N/A 13.46 mm | N/A 13.72 mm | N/A Installed |
N/A
|
| AESS-470-2.0-15.0 | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A 12.45 mm | N/A 6.73 mm | N/A | N/A Uninstalled |
N/A
|
| AESS-470-2.0-15.0 | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A | N/A 6.73 mm | N/A 9.53 mm | N/A Installed |
N/A
|
| AESS-470-3.3-13.7 | N/A M4 x 0.7 | N/A 2.00 - 3.30 mm | N/A 13.72 mm | N/A 6.73 mm | N/A | N/A Uninstalled |
N/A
|
| AESS-470-3.3-13.7 | N/A M4 x 0.7 | N/A 2.00 - 3.30 mm | N/A | N/A 6.73 mm | N/A 9.53 mm | N/A Installed |
N/A
|
| AESS-580-3.3-15.0 | N/A M5 x 0.8 | N/A 0.50 - 3.30 mm | N/A 13.85 mm | N/A 7.52 mm | N/A | N/A Uninstalled |
N/A
|