• Provides strong external threads in blind applications.
  • Easy to install using spin/spin tooling.
  • The standard is assembled with an AEL insert but can also be assembled with an AEK or an AEH insert.
  • Other materials available.
Blind threaded studs – Type AES
Blind Threaded Studs - Metric 2
Unit of Measure
1 2 3 

Part #

Thread Size x Pitch

Grip Range

A ± 0.51

øD Max.

M Ref.

Fastening

CAD

AESS-470-2.0-12.0 N/A M4 x 0.7 N/A 0.50 - 2.00 mm N/A 12.45 mm N/A 6.73 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AESS-470-2.0-12.0 N/A M4 x 0.7 N/A 0.50 - 2.00 mm N/A N/A 6.73 mm N/A 9.53 mm N/A Installed N/A CAD Icon (for items table)
AESS-470-3.3-10.7 N/A M4 x 0.7 N/A 2.00 - 3.30 mm N/A 13.72 mm N/A 6.73 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AESS-470-3.3-10.7 N/A M4 x 0.7 N/A 2.00 - 3.30 mm N/A N/A 6.73 mm N/A 9.53 mm N/A Installed N/A CAD Icon (for items table)
AESS-580-3.3-12.0 N/A M5 x 0.8 N/A 0.50 - 3.30 mm N/A 13.85 mm N/A 7.52 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AESS-580-3.3-12.0 N/A M5 x 0.8 N/A 0.50 - 3.30 mm N/A N/A 7.52 mm N/A 9.78 mm N/A Installed N/A CAD Icon (for items table)
AESS-580-5.7-9.6 N/A M5 x 0.8 N/A 3.30 - 5.70 mm N/A 16.64 mm N/A 7.52 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AESS-580-5.7-9.6 N/A M5 x 0.8 N/A 3.30 - 5.70 mm N/A N/A 7.52 mm N/A 9.78 mm N/A Installed N/A CAD Icon (for items table)
AESS-610-4.2-15.0 N/A M6 x 1 N/A 0.70 - 4.20 mm N/A 17.02 mm N/A 9.91 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AESS-610-4.2-15.0 N/A M6 x 1 N/A 0.70 - 4.20 mm N/A N/A 9.91 mm N/A 11.94 mm N/A Installed N/A CAD Icon (for items table)
AESS-610-6.6-12.6 N/A M6 x 1 N/A 4.20 - 6.60 mm N/A 19.56 mm N/A 9.91 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AESS-610-6.6-12.6 N/A M6 x 1 N/A 4.20 - 6.60 mm N/A N/A 9.91 mm N/A 11.94 mm N/A Installed N/A CAD Icon (for items table)
AESS-8125-3.8-16.0 N/A M8 x 1.25 N/A 0.70 - 3.80 mm N/A 20.45 mm N/A 13.46 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AESS-8125-3.8-16.0 N/A M8 x 1.25 N/A 0.70 - 3.80 mm N/A N/A 13.46 mm N/A 14.86 mm N/A Installed N/A CAD Icon (for items table)
AESS-8125-7.9-13 N/A M8 x 1.25 N/A 3.80 - 7.90 mm N/A 23.37 mm N/A 13.46 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AESS-8125-7.9-13 N/A M8 x 1.25 N/A 3.80 - 7.90 mm N/A N/A 13.46 mm N/A 13.72 mm N/A Installed N/A CAD Icon (for items table)
AESS-1015-3.8-20.0 N/A M10 x 1.5 N/A 0.70 - 3.80 mm N/A 20.45 mm N/A 13.46 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AESS-1015-3.8-20.0 N/A M10 x 1.5 N/A 0.70 - 3.80 mm N/A N/A 13.46 mm N/A 14.86 mm N/A Installed N/A CAD Icon (for items table)
AESS-1015-7.9-17 N/A M10 x 1.5 N/A 3.80 - 7.90 mm N/A 23.37 mm N/A 13.46 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AESS-1015-7.9-17 N/A M10 x 1.5 N/A 3.80 - 7.90 mm N/A N/A 13.46 mm N/A 13.72 mm N/A Installed N/A CAD Icon (for items table)
AESS-470-2.0-15.0 N/A M4 x 0.7 N/A 0.50 - 2.00 mm N/A 12.45 mm N/A 6.73 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AESS-470-2.0-15.0 N/A M4 x 0.7 N/A 0.50 - 2.00 mm N/A N/A 6.73 mm N/A 9.53 mm N/A Installed N/A CAD Icon (for items table)
AESS-470-3.3-13.7 N/A M4 x 0.7 N/A 2.00 - 3.30 mm N/A 13.72 mm N/A 6.73 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
AESS-470-3.3-13.7 N/A M4 x 0.7 N/A 2.00 - 3.30 mm N/A N/A 6.73 mm N/A 9.53 mm N/A Installed N/A CAD Icon (for items table)
AESS-580-3.3-15.0 N/A M5 x 0.8 N/A 0.50 - 3.30 mm N/A 13.85 mm N/A 7.52 mm N/A N/A Uninstalled N/A CAD Icon (for items table)
Unit of Measure
1 2 3