PEM® weld nuts (Types WN/WNS) provide load-bearing threads in metal sheets too thin to tap, and permit faster assembly.

PEM brand weld nuts overcome many problems associated with other weld nuts – burn-outs, complicated electrodes and pilots, tedious time-consuming indexing and re-tapping to remove weld spatter. Their design, based on the experience of hundreds of users of weld nuts, speeds production using standard equipment, thereby reducing labor costs.

PEM stainless steel weld nuts offer the added advantage of resisting corrosion. You may specify steel or stainless steel for your requirements and be sure you are getting the weld nuts that are easiest to install. A variety of welding equipment is suitable for installation of PEM weld nuts. Best results have been obtained with a 50KVA press-type, spot-welding machine whose upper welding head moves vertically in a straight line with the lower electrode. Flat-faced electrodes with tip diameters .125” / 3.2 mm larger than the “E” dimension of the PEM weld nut should be used.
Unit of Measure

Specifications

Thread Size

N/A .138-32 (#6-32)

Type

N/A WN

Thread Code

N/A 632

Shank Code

N/A 0

A (Shank) Max.

N/A .030 in a1303.jpg

Min. Sheet Thickness

N/A .030 in

Hole Size In Sheet + .004 -.000

N/A .193 in

C Max.

N/A .192 in

E + .000 - .010

N/A .341 in

T ± .004

N/A .093 in

Min. Dist. Hole C/L to Edge

N/A .171 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Carbon Steel

Standard Finish

N/A Copper Flash

CAD Supplier

N/A PennEngineering® (PEM®)