The PEM® VariMount® fastening system eliminates issues associated with welding. The assembly is comprised of a standard PEM® nut, stud or standoff mounted permanently into a base plate.  The assembly can then be fastened or bonded to assorted panel types in a variety of ways.


VariMount® assemblies are available with either steel or stainless steel base plates depending on the fastener that is selected.  The VariMount® base plate’s radial holes provide various mounting options.  Base plates can also be purchased separately. 

Unit of Measure

Specifications

Type

N/A VM

Thickness ±.004" / ±0.1 mm

N/A .067 in1.7 mm

Center Hole X Diameter +.003" -.000" / +0.08 mm

N/A .2362 in6 mm Base-Plate.jpg

Radial Holes 1 Dia +.003" -.000" / +0.08 mm

N/A .189 in4.8 mm

Radial Holes 2 Dia +.005" -.000" / +0.13 mm

N/A .131 in3.33 mm

Outside Diameter +.000” -.010” / -0.25 mm

N/A 1.181 in30 mm

Base Plate Material

N/A 300 Series Stainless Steel

Material Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)