• Threads as small as M1.
  • Symmetrical design eliminates the need for orientation.
  • Provides excellent performance in wide range of plastics.
  • Aluminum inserts offer light weight, lead-free alternative.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M1.6 x 0.35

Thread Code

N/A M1.6

Type

N/A MSIA

Length Code

N/A 150

Style

N/A #2

A ±0.1

N/A 1.5 mm Type-MSI_-microPEM_-Inserts-for-Plastics_02.jpg

E ±0.1

N/A 2.5 mm

C Max.

N/A 2.15 mm
Min. Wall Thickness1 N/A 0.8 mm

Min. Mounting Hole Depth

N/A 2.27 mm

Mounting Hole Dia. +0.05/-0.00

N/A 2.15 mm

Thread Specification

N/A Metric ASME B 1.13M, 6H

Fastener Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 Refers to wall diameter of boss as tested in ABS and polycarbonate.