• Pilot diameter and undercuts allow plastic to flow into grooves providing high pullout resistance.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size

N/A .112-40 (#4-40)

Type

N/A ITB
Thread Code1 N/A 440

A ± .005

N/A .188 in a1292.jpg

E Nom.

N/A .188 in

C ± .005

N/A .171 in

S1 Nom.

N/A .030 in

S2 Nom.

N/A .030 in

Minor Dia.Min.

N/A .086 in

Minor Dia.Max.

N/A .0939 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Free-machining, Leaded Brass

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.