• Pilot diameter and undercuts allow plastic to flow into grooves providing high pullout resistance.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size

N/A .313-18 (5/16-18)

Type

N/A ITA
Thread Code1 N/A 0518

A ± .005

N/A .469 in a1292.jpg

E Nom.

N/A .437 in

C ± .005

N/A .404 in

S1 Nom.

N/A .080 in

S2 Nom.

N/A .090 in

Minor Dia.Min.

N/A .254 in

Minor Dia.Max.

N/A .265 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.