• Stainless steel insert for superior corrosion resistance.
  • Allows near-flush installations with no need for special hole preparations.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M5 x 0.8

Grip Range

N/A 0.50 - 3.0 mm

A ± 0.25

N/A 12.4 mm

B ± 0.25

N/A 7.7 mm a1086.jpg

C ± 0.13

N/A 0.46 mm

øD Max.

N/A 6.98 mm

Hex Hole Size + 0.1

N/A 7 mm a1035.jpg

Fastening

N/A Uninstalled

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated

CAD Supplier

N/A PennEngineering® (Atlas®)