• Designed for superior pullout resistance in plastics and thin sheet metal.
  • Straight shank design uses smaller mounting hole.
  • Other materials available.
NOTE: The Atlas® spin-pull tool is recommended to install straight shank inserts. Material hardness will affect the published grip ranges. Trial installations of this product in your application are recommended. We will be happy to provide samples for this purpose.
Unit of Measure

Specifications

Thread Size

N/A #10-32

Grip Range

N/A .175 - .320 in

Identification Mark

N/A 1 Rad.

A ± .015

N/A .921 in a1055.jpg

øB Nom.

N/A .500 in

C Nom.

N/A .038 in

øD Max.

N/A .272 in

M Ref.

N/A .425 in

Hole Size in Sheet + .006 - .000

N/A .273 in

Fastening

N/A Installed

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A RoHS Compliant Zinc Yellow

CAD Supplier

N/A PennEngineering® (Atlas®)