• Designed for superior pullout resistance in plastics and thin sheet metal.
  • Straight shank design uses smaller mounting hole.
  • Other materials available.
NOTE: The Atlas® spin-pull tool is recommended to install straight shank inserts. Material hardness will affect the published grip ranges. Trial installations of this product in your application are recommended. We will be happy to provide samples for this purpose.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M8 x 1.25

Grip Range

N/A 7.10 - 12.70 mm

Identification Mark

N/A 1 Rad.

A ± 0.38

N/A 34.90 mm a1055.jpg

øB Nom.

N/A 19.04 mm

C Nom.

N/A 1.57 mm

øD Max.

N/A 11.10 mm

M Ref.

N/A 14.47 mm

Hole Size in Sheet + 0.15

N/A 11.11 mm

Fastening

N/A Installed

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A RoHS Compliant Zinc Yellow

CAD Supplier

N/A PennEngineering® (Atlas®)