No matter how sophisticated or advanced, electronic components must be attached reliably and securely if they are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs.

Broaching fasteners can also offer practical alternatives to “loose” hardware. They install permanently in all types of PC boards, as well as aluminum, acrylic, casting and polycarbonate components. A broaching fastener is a knurled-shank fastening device that can be pressed into a hole to provide a strong threaded or unthreaded attachment point in non-metal materials. Specially formed axial grooves around the shank of the fastener “broach” or cut into the material, creating a firm, interference-type fit resistant to rotation.
Unit of Measure

Specifications

Thru Hole + 0.10 -0.08

N/A 3.6 mm

L - Length ± 0.13

N/A 10 mm

A (Shank) Max.

N/A 1.53 mm

Min. Sheet Thickness

N/A 1.53 mm

Hole Size in Sheet + 0.08

N/A 5.41 mm

C ± 0.08

N/A 5.87 mm a1088.jpg

E ± 0.13

N/A 7.14 mm

Min. Dist. Hole C/L to Edge

N/A 5.5 mm
For Use in Sheet Hardness1 N/A HRB 70 / HB 125 or Less PC Board

Thread Specification

N/A Internal, ASME B1.13M, 6H

Fastener Material

N/A Carbon Steel

Standard Finish

N/A Electro-Plated Tin, ASTM B545, Class B with Clear Preservative Coating, Annealed

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.